E 6574
Logic distributor for sensors, single AND/OR
Items 3
| |
ADP
|
d1
|
Pole d1
|
n: number of terminals
|
Type
|
b
|
l
|
h
|
l1
|
h1
|
d2
|
Pole d2
|
h2
|
b3
|
d3
|
l3
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 6574/8/3/1x4
|
|
M 8 x 1
|
3
|
1x4
|
--
|
24
|
87
|
23.5
|
39
|
9
|
M12 x 1
|
4
|
18
|
17
|
4.2
|
80
|
|
E 6574/8/3/1x4/A
|
|
M 8 x 1
|
3
|
1x4
|
A
|
30.6
|
88.2
|
27.3
|
20
|
12.2
|
M12 x 1
|
4
|
22.5
|
- |
4.3
|
49.6
|
|
E 6574/8/3/1x8
|
|
M 8 x 1
|
3
|
1x8
|
--
|
24
|
139
|
23.5
|
91
|
9
|
M12 x 1
|
4
|
18
|
17
|
4.2
|
132
|
Details
Product description
- LED1: Operating status indicator
- LED2: Switching status indicator
Documents
Data sheet E 6574
pdf
Connection options mechanical limit switch
pdf
Connection options inductive sensors
pdf
Selection guide magnetic proximity sensor
pdf
Connection options die set monitoring
pdf
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you