E 2107
Deflection unit from plastic with O-ring seal
Items 4
| |
ADP
|
b
|
l
|
s
|
l1 min.
|
d2
|
l2
|
s2
|
d3
|
d5
|
l5
|
d6
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 2107/10/220
|
|
10
|
220
|
1.5
|
13
|
2.5
|
55
|
1.9
|
17
|
10
|
10
|
18.4
|
|
E 2107/15/300
|
|
15
|
300
|
1.8
|
19
|
2.5
|
70
|
1.9
|
22
|
15
|
15
|
23.4
|
|
E 2107/20/350
|
|
20
|
350
|
2
|
24
|
3
|
90
|
2.3
|
28
|
20
|
20
|
29.8
|
|
E 2107/25/380
|
|
25
|
380
|
2
|
29
|
3
|
115
|
2.3
|
33
|
25
|
25
|
34.8
|
Details
Product description
- Maximum temperature (water): 100 °C
- Maximum temperature (oil): 140 °C
Material
- PA 6.6 GF 30 / FKM (Viton)
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you