E 1425
Insulation board without locating ring hole
Items 126
|
|
ADP
|
b
|
l
|
s
|
|---|---|---|---|---|
|
E 1425/ 96 96/6
|
|
96
|
96
|
6
|
|
E 1425/ 96 126/6
|
|
96
|
126
|
6
|
|
E 1425/ 96 156/6
|
|
96
|
156
|
6
|
|
E 1425/126 126/6
|
|
126
|
126
|
6
|
|
E 1425/126 156/6
|
|
126
|
156
|
6
|
|
E 1425/126 246/6
|
|
126
|
246
|
6
|
|
E 1425/156 156/6
|
|
156
|
156
|
6
|
|
E 1425/156 196/6
|
|
156
|
196
|
6
|
|
E 1425/156 206/6
|
|
156
|
206
|
6
|
|
E 1425/156 246/6
|
|
156
|
246
|
6
|
|
E 1425/156 296/6
|
|
156
|
296
|
6
|
|
E 1425/156 346/6
|
|
156
|
346
|
6
|
|
E 1425/196 196/6
|
|
196
|
196
|
6
|
|
E 1425/196 206/6
|
|
196
|
206
|
6
|
|
E 1425/196 246/6
|
|
196
|
246
|
6
|
|
E 1425/196 296/6
|
|
196
|
296
|
6
|
|
E 1425/196 346/6
|
|
196
|
346
|
6
|
|
E 1425/196 396/6
|
|
196
|
396
|
6
|
|
E 1425/196 496/6
|
|
196
|
496
|
6
|
|
E 1425/216 246/6
|
|
216
|
246
|
6
|
|
E 1425/216 296/6
|
|
216
|
296
|
6
|
|
E 1425/216 396/6
|
|
216
|
396
|
6
|
|
E 1425/246 246/6
|
|
246
|
246
|
6
|
|
E 1425/246 266/6
|
|
246
|
266
|
6
|
|
E 1425/246 296/6
|
|
246
|
296
|
6
|
|
E 1425/246 346/6
|
|
246
|
346
|
6
|
|
E 1425/246 396/6
|
|
246
|
396
|
6
|
|
E 1425/246 446/6
|
|
246
|
446
|
6
|
|
E 1425/246 496/6
|
|
246
|
496
|
6
|
|
E 1425/266 296/6
|
|
266
|
296
|
6
|
Details
Product description
- Thermal conductivity (λ): 0.19 W/mK
- Compressive strength: 600 N/mm²
- Maximum temperature: 210 °C
Advantages
- Maximum precision through 0.02 mm parallelism
- High-precision ground and available in strengths of 330 N/mm² and 600 N/mm²
- Available in standard parts range from stock as well as custom-made as per drawing
Here you can configure the product according to your needs.
Start configurator