E 1316
Gliding part for flat guiding unit, vertical
Items 16
| |
b1
|
Item designation
|
b1
|
ADP
|
s1: = 6.2, 8.3, 10.3 --> to be adjusted to fitting tolerance
|
b
|
M
|
R
|
t
|
l1
|
t2
|
b3
|
t3
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 1316/32/ 6
|
32
|
E 1316/34/ 6
|
34
|
|
6
|
74
|
M 6
|
8
|
40
|
44
|
30.5
|
60
|
20
|
|
E 1316/32/ 6,2
|
32
|
E 1316/34/ 6,2
|
34
|
|
6.2
|
74
|
M 6
|
8
|
40
|
44
|
30.5
|
60
|
20
|
|
E 1316/44/ 6
|
44
|
E 1316/46/ 6
|
46
|
|
6
|
96
|
M 8
|
10
|
50
|
62
|
38.8
|
77
|
25
|
|
E 1316/44/ 6,2
|
44
|
E 1316/46/ 6,2
|
46
|
|
6.2
|
96
|
M 8
|
10
|
50
|
62
|
38.8
|
77
|
25
|
|
E 1316/58/ 8
|
58
|
E 1316/60/ 8
|
60
|
|
8
|
124
|
M10
|
12
|
66
|
80
|
51.2
|
100
|
33
|
|
E 1316/58/ 8,3
|
58
|
E 1316/60/ 8,3
|
60
|
|
8.3
|
124
|
M10
|
12
|
66
|
80
|
51.2
|
100
|
33
|
|
E 1316/78/10
|
78
|
E 1316/80/10
|
80
|
|
10
|
152
|
M12
|
16
|
88
|
98
|
71.6
|
126
|
44
|
|
E 1316/78/10,3
|
78
|
E 1316/80/10,3
|
80
|
|
10.3
|
152
|
M12
|
16
|
88
|
98
|
71.6
|
126
|
44
|
Details
Product description
- Removable, DLC coated sliding plates
- Easy installation through vertical machining from the split line face
Advantages
- Interchangeable gliding plates, DLC-coated
- Fitting through vertical machining from the split line face in one clamping operation
Material
- E 13161: 1.1730 ≈640 N/mm²
- E 1317: 1.2842 ≈56 HRC / DLC coated
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you