Limit switches

20 product(s) found
20 product(s) found
E 6500 Limit switch for vertical mounting, with male connector
Limit switch for vertical mounting, with male connector
1 item(s)
E 65005 Limit switch for vertical mounting, with female connector
Limit switch for vertical mounting, with female connector
1 item(s)
E 6502 Inductive limit switch for vertical mounting, with male connector
Inductive limit switch for vertical mounting, with male connector
1 item(s)
E 6504 Limit switch for vertical mounting, up to 240 °C
Limit switch for vertical mounting, up to 240 °C
1 item(s)
E 6505 Limit switch for horizontal mounting, with male connector
Limit switch for horizontal mounting, with male connector
1 item(s)
E 65025 Inductive limit switch for vertical mounting, with female connector
Inductive limit switch for vertical mounting, with female connector
1 item(s)
E 65055 Limit switch for horizontal mounting, with female connector
Limit switch for horizontal mounting, with female connector
1 item(s)
E 6507 Inductive limit switch for horizontal mounting, with male connector
Inductive limit switch for horizontal mounting, with male connector
1 item(s)
E 65075 Inductive limit switch for horizontal mounting, with female connector
Inductive limit switch for horizontal mounting, with female connector
1 item(s)
E 6509 Limit switch for horizontal mounting, up to 240 °C
Limit switch for horizontal mounting, up to 240 °C
1 item(s)
E 6571 Terminal block for limit switches, mechanical
Terminal block for limit switches, mechanical
2 item(s)
E 6572 Dummy connector, M16, 3-pole
Dummy connector, M16, 3-pole
1 item(s)
E 6585 Test lamp for limit switches
Test lamp for limit switches
2 item(s)
E 6512 Limit switch, compact design
Limit switch, compact design
1 item(s)
E 6515 Inductive limit switch, compact design
Inductive limit switch, compact design
1 item(s)
E 6524 Precision limit switch, mechanical, 80 °C
Precision limit switch, mechanical, 80 °C
2 item(s)
E 6524 HT Precision limit switch, mechanical, 200 °C
Precision limit switch, mechanical, 200 °C
1 item(s)
E 65241 Precision limit switch, mechanical, 130 °C
Precision limit switch, mechanical, 130 °C
1 item(s)
E 6525 Limit switch roller plunger
Limit switch roller plunger
3 item(s)
E 6526 Limit switch dome plunger
Limit switch dome plunger
3 item(s)
20 of 20 shown
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.