Jig elements

88 product(s) found
88 product(s) found
HWS 200 Horizontal toggle clamp with open clamping arm, horizontal base
Horizontal toggle clamp with open clamping arm, horizontal base
5 item(s)
HWS 201 Horizontal toggle clamp plus with open clamping arm, horizontal base
Horizontal toggle clamp plus with open clamping arm, horizontal base
3 item(s)
HWS 202 Horizontal toggle clamp with open clamping arm, angle base
Horizontal toggle clamp with open clamping arm, angle base
4 item(s)
HWS 204 Vertical toggle clamp with open clamping arm, horizontal base
Vertical toggle clamp with open clamping arm, horizontal base
5 item(s)
HWS 206 Vertical toggle clamp with open clamping arm, angle base
Vertical toggle clamp with open clamping arm, angle base
4 item(s)
HWS 2002 Contact screw for open clamping arms
Contact screw for open clamping arms
5 item(s)
HWS 2004 Clamping screw for push-pull type clamps
Clamping screw for push-pull type clamps
3 item(s)
HWS 2006 Clamping screw, vulcanised
Clamping screw, vulcanised
8 item(s)
HWS 250 Horizontal hook-type toggle clamp
Horizontal hook-type toggle clamp
2 item(s)
HWS 252 Vertical hook-type toggle clamp
Vertical hook-type toggle clamp
2 item(s)
HWS 254 Push-pull type toggle clamp with small angle base
Push-pull type toggle clamp with small angle base
3 item(s)
HWS 256 Push-pull type toggle clamp, short version
Push-pull type toggle clamp, short version
2 item(s)
HWS 260 Hook clamp with collar
Hook clamp with collar
4 item(s)
HWS 262 Hook clamp, ground
Hook clamp, ground
3 item(s)
HWS 264 Hook clamp holder
Hook clamp holder
4 item(s)
E 1170 Centring bush with one fitting diameter
Centring bush with one fitting diameter
10 item(s)
E 1505 Buffer plate with spring clutches for ejector set
Buffer plate with spring clutches for ejector set
2 item(s)
E 1510 Support pillar
Support pillar
82 item(s)
E 1250 Spring-loaded thrust piece without collar
Spring-loaded thrust piece without collar
9 item(s)
E 1251 Thrust piece with thread lock
New Thrust piece with thread lock
8 item(s)
E 12511 Thrust piece with hexagon socket and thread lock
Thrust piece with hexagon socket and thread lock
8 item(s)
E 93000 Indexing plunger, without rest position, with lock nut
Indexing plunger, without rest position, with lock nut
4 item(s)
E 93004 Indexing plunger, with rest position, with lock nut
Indexing plunger, with rest position, with lock nut
4 item(s)
E 93042 Precision indexing plunger, without rest position, tapered
Precision indexing plunger, without rest position, tapered
2 item(s)
E 93046 Precision indexing plunger, with rest position, tapered
Precision indexing plunger, with rest position, tapered
2 item(s)
E 93049 Bush for precision indexing plunger, tapered
Bush for precision indexing plunger, tapered
2 item(s)
E 93050 Lever indexing plunger without plastic cap, incl. lock nut
Lever indexing plunger without plastic cap, incl. lock nut
4 item(s)
E 93054 Lever indexing plunger with plastic cap, incl. locking nut
Lever indexing plunger with plastic cap, incl. locking nut
3 item(s)
E 93200 Knurled nut
Knurled nut
3 item(s)
E 93202 Knurled screw
Knurled screw
8 item(s)
E 93210 Knurled nut, thermoplastic
Knurled nut, thermoplastic
3 item(s)
E 93212 Knurled screw, thermoplastic
Knurled screw, thermoplastic
9 item(s)
E 93230 Star knob with internal thread
Star knob with internal thread
4 item(s)
E 93232 Star knob with external thread
Star knob with external thread
13 item(s)
E 93240 Star knob with internal thread, grey cast iron
Star knob with internal thread, grey cast iron
3 item(s)
E 93260 Wing nut, thermoplastic
Wing nut, thermoplastic
2 item(s)
E 93262 Wing screw, thermoplastic
Wing screw, thermoplastic
6 item(s)
E 93300 Handle with internal thread, thermoplastic
Handle with internal thread, thermoplastic
4 item(s)
E 93302 Handle with external thread, thermoplastic
Handle with external thread, thermoplastic
14 item(s)
E 93310 Handle with internal thread, die-cast zinc
Handle with internal thread, die-cast zinc
4 item(s)
E 93312 Handle with external thread, die-cast zinc
Handle with external thread, die-cast zinc
8 item(s)
E 93350 Adjustable handle with internal thread
Adjustable handle with internal thread
3 item(s)
E 93352 Adjustable handle with external thread
Adjustable handle with external thread
4 item(s)
E 93380 Eccentric clamp with internal thread, thermoplastic
Eccentric clamp with internal thread, thermoplastic
2 item(s)
E 93382 Eccentric clamp with external thread, thermoplastic
Eccentric clamp with external thread, thermoplastic
4 item(s)
E 93400 Pull handle, aluminium
Pull handle, aluminium
3 item(s)
E 93401 Pull handle, front mounting, aluminium
Pull handle, front mounting, aluminium
3 item(s)
E 93402 Pull handle, natural anodised aluminium
Pull handle, natural anodised aluminium
3 item(s)
E 93408 Oval pull handle, thermoplastic
Oval pull handle, thermoplastic
3 item(s)
E 93410 Pull handle, die-cast aluminium
Pull handle, die-cast aluminium
1 item(s)
50 of 88 shown
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.