Lever dial indicators

14 product(s) found
14 product(s) found
MFH 10200 Analogue lever dial indicator, 0.01 mm Product single image
MFH 10200
  • Spring special offer
  • Analogue lever dial indicator, 0.01 mm
    2 item(s)
    MFH 10400 Analogue lever dial indicator, 0.002 mm Product single image
    MFH 10400
    Analogue lever dial indicator, 0.002 mm
    1 item(s)
    MFH 10202 Analogue lever dial indicator, 0.01 mm Product single image
    MFH 10202
    Analogue lever dial indicator, 0.01 mm
    4 item(s)
    MFH 10202/Set Set: Analogue lever dial indicator, 0.01 mm Set
    MFH 10202/Set
    Set: Analogue lever dial indicator, 0.01 mm
    1 item(s)
    MFH 10402 Analogue lever dial indicator, 0.002 mm Product single image
    MFH 10402
    Analogue lever dial indicator, 0.002 mm
    1 item(s)
    MFH 10602 Analogue lever dial indicator, 0.001 mm Product single image
    MFH 10602
    Analogue lever dial indicator, 0.001 mm
    1 item(s)
    MFH 16202 Analogue lever dial indicator, 0.01 mm, vertical Product single image
    MFH 16202
    Analogue lever dial indicator, 0.01 mm, vertical
    1 item(s)
    MFHZ 4020 Carbide probe for lever dial indicator Product single image
    MFHZ 4020
    Carbide probe for lever dial indicator
    7 item(s)
    MFHZ 4040 Ruby-tipped probe for lever dial indicator Product single image
    MFHZ 4040
    Ruby-tipped probe for lever dial indicator
    4 item(s)
    MFHZ 4015 Carbide probe for lever dial indicator Product single image
    MFHZ 4015
    Carbide probe for lever dial indicator
    2 item(s)
    MFHZ 4035 Ruby-tipped probe for lever dial indicator Product single image
    MFHZ 4035
    Ruby-tipped probe for lever dial indicator
    2 item(s)
    MFHZ 8020 Universal centring holder Product single image
    MFHZ 8020
    Universal centring holder
    1 item(s)
    MFHZ 8030 Universal holder Product single image
    MFHZ 8030
    Universal holder
    1 item(s)
    MFHZ 8040 Clamping shank Product single image
    MFHZ 8040
    Clamping shank
    1 item(s)
    14 of 14 shown

    Shopping cart preview

    CAD preview

    Your shopping cart is empty.
    Total net
    To the shopping cart

    Important note

    The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.