Control and setting gauges

For the correct setting and controlling with measuring equipment, the right use of gauges is required. Therefore, we offer a special selection of gauge block sets in steel or ceramic and ring gauges for calibration of internal micrometres as well as knife-edge rules, set squares and knife-edge set squares. Profile gauges such as radius, thread and feeler gauges round off the product range.

11 product(s) found
11 product(s) found
MGL 1240 Feeler gauge Product single image
Feeler gauge
2 item(s)
MGL 1250 Feeler gauge, brass Product single image
Feeler gauge, brass
1 item(s)
MGL 3440 Radius gauge Product single image
Radius gauge
3 item(s)
MGL 4420 Thread gauge Product single image
Thread gauge
3 item(s)
MST 4420 Steel scale Product single image
Steel scale
2 item(s)
MWG 1006 Protractor Product single image
Protractor
2 item(s)
MWG 2206 Protractor with magnifying glass Product single image
Protractor with magnifying glass
2 item(s)
MWL 2222 Set square, accuracy: 1 Product single image
Set square, accuracy: 1
3 item(s)
MWL 2240 Set square, accuracy: 0 Product single image
Set square, accuracy: 0
1 item(s)
MWL 4260 Knife-edge set square, accuracy: 00 Product single image
Knife-edge set square, accuracy: 00
3 item(s)
MWL 6260 Knife-edge rule Product single image
Knife-edge rule
6 item(s)
11 of 11 shown

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.