WZF 15236
Solid carbide chamfering cutter, 60°
Items 4
|
|
ADP
|
d
|
Z
|
l
|
l1
|
d3
|
|---|---|---|---|---|---|---|
|
WZF 15236/ 4
|
|
4
|
4
|
50
|
2
|
- |
|
WZF 15236/ 6
|
|
6
|
4
|
57
|
3
|
- |
|
WZF 15236/ 8
|
|
8
|
4
|
63
|
4
|
- |
|
WZF 15236/10
|
|
10
|
4
|
72
|
5
|
- |
Application
|
Perfectly suited Steel and high-alloy steel |
Perfectly suited Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Perfectly suited Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- For chamfering and deburring workpiece edges
Material
- Solid carbide, TiAlN multi-layer coated
Documents
Recommended for you