Items 6

ADP
d1
d2
SW
l1
l2
d3
l3
l4
E 5330/25 / 16
25
M16 x 1,5
21
45
23
20
16
8
E 5330/32 / 20
32
M20 x 1,5
27
56
23
25
16
8
E 5330/32 / 24
32
M24 x 1,5
27
56
23
25
16
8
E 5330/40 / 24
40
M24 x 1,5
36
70
23
32
26
14
E 5330/40 / 30
40
M30 x 2
36
70
23
32
26
14
E 5330/50 / 30
50
M30 x 2
41
80
28
42
26
14

Details

Product description

  • DIN 9859 / ISO 10242

Material

  • 1.7131 ≈660 N/mm²

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.