E 5620
Infeed guide, adjustable width, spring-loaded on one side
Items 6
| |
ADP
|
l
|
b
|
s
|
M
|
s1
|
b2
|
d2
|
l2
|
s2
|
b3
|
l3
|
b4 max.
|
d4
|
l4
|
s4
|
Strip width
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 5620/125/140/ 4
|
|
125
|
140
|
4
|
M 6
|
16
|
90
|
6
|
7
|
24
|
120
|
22
|
140
|
12
|
50
|
15
|
18-82
|
|
E 5620/125/140/ 6
|
|
125
|
140
|
6
|
M 6
|
16
|
90
|
6
|
7
|
26
|
120
|
22
|
140
|
12
|
50
|
15
|
18-82
|
|
E 5620/125/140/10
|
|
125
|
140
|
10
|
M 6
|
16
|
90
|
6
|
7
|
30
|
120
|
22
|
140
|
12
|
50
|
15
|
18-82
|
|
E 5620/125/210/ 4
|
|
125
|
210
|
4
|
M 6
|
16
|
90
|
6
|
7
|
24
|
120
|
22
|
251
|
12
|
50
|
15
|
78-152
|
|
E 5620/125/210/ 6
|
|
125
|
210
|
6
|
M 6
|
16
|
90
|
6
|
7
|
26
|
120
|
22
|
251
|
12
|
50
|
15
|
78-152
|
|
E 5620/125/210/10
|
|
125
|
210
|
10
|
M 6
|
16
|
90
|
6
|
7
|
30
|
120
|
22
|
251
|
12
|
50
|
15
|
78-152
|
Details
Material
- 1.1730 ≈640 N/mm²
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you