E 3300
Slide unit
Items 16
|
|
ADP
|
s1
|
b1
|
Stroke
|
Type
|
b
|
l
|
M
|
l1
|
s3
|
b4
|
s4
|
s5
|
s7: with allowance for adjusting
|
s8
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 3300/10/10/3 /A
|
|
10
|
10
|
3
|
A
|
25
|
25
|
M4
|
100
|
6
|
20
|
16
|
12
|
3
|
15
|
|
E 3300/10/10/3 /B
|
|
10
|
10
|
3
|
B
|
25
|
25
|
M4
|
100
|
6
|
20
|
16
|
12
|
3
|
15
|
|
E 3300/10/10/6,1/A
|
|
10
|
10
|
6.1
|
A
|
25
|
25
|
M4
|
100
|
6
|
20
|
16
|
12
|
3
|
15
|
|
E 3300/10/10/6,1/B
|
|
10
|
10
|
6.1
|
B
|
25
|
25
|
M4
|
100
|
6
|
20
|
16
|
12
|
3
|
15
|
|
E 3300/10/12/3 /A
|
|
10
|
12
|
3
|
A
|
27
|
25
|
M4
|
100
|
6
|
22
|
16
|
12
|
3
|
15
|
|
E 3300/10/12/3 /B
|
|
10
|
12
|
3
|
B
|
27
|
25
|
M4
|
100
|
6
|
22
|
16
|
12
|
3
|
15
|
|
E 3300/10/12/6,1/A
|
|
10
|
12
|
6.1
|
A
|
27
|
25
|
M4
|
100
|
6
|
22
|
16
|
12
|
3
|
15
|
|
E 3300/10/12/6,1/B
|
|
10
|
12
|
6.1
|
B
|
27
|
25
|
M4
|
100
|
6
|
22
|
16
|
12
|
3
|
15
|
|
E 3300/12/10/3 /A
|
|
12
|
10
|
3
|
A
|
25
|
25
|
M4
|
100
|
6
|
20
|
18
|
12
|
3
|
15
|
|
E 3300/12/10/3 /B
|
|
12
|
10
|
3
|
B
|
25
|
25
|
M4
|
100
|
6
|
20
|
18
|
12
|
3
|
15
|
|
E 3300/12/10/6,1/A
|
|
12
|
10
|
6.1
|
A
|
25
|
25
|
M4
|
100
|
6
|
20
|
18
|
12
|
3
|
15
|
|
E 3300/12/10/6,1/B
|
|
12
|
10
|
6.1
|
B
|
25
|
25
|
M4
|
100
|
6
|
20
|
18
|
12
|
3
|
15
|
|
E 3300/12/12/3 /A
|
|
12
|
12
|
3
|
A
|
27
|
25
|
M4
|
100
|
6
|
22
|
18
|
12
|
3
|
15
|
|
E 3300/12/12/3 /B
|
|
12
|
12
|
3
|
B
|
27
|
25
|
M4
|
100
|
6
|
22
|
18
|
12
|
3
|
15
|
|
E 3300/12/12/6,1/A
|
|
12
|
12
|
6.1
|
A
|
27
|
25
|
M4
|
100
|
6
|
22
|
18
|
12
|
3
|
15
|
|
E 3300/12/12/6,1/B
|
|
12
|
12
|
6.1
|
B
|
27
|
25
|
M4
|
100
|
6
|
22
|
18
|
12
|
3
|
15
|
Details
Material
- DLC coated