E 1525
Ejection stroke limiter
Items 3
|
|
ADP
|
d4
|
Stroke1
|
Hub2
|
a: safety gap
|
d1
|
d2
|
d3
|
l4
|
d5
|
b6
|
d7
|
l7
|
b8
|
l8
|
s8
|
l9
|
d6
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 1525/ 6/40/40
|
|
M 6 x 0.75
|
40
|
40
|
1
|
20
|
19.8
|
24
|
12
|
10
|
12
|
16
|
70
|
25
|
11
|
13
|
68
|
M 6
|
|
E 1525/ 8/40/40
|
|
M 8 x 0.75
|
40
|
40
|
1
|
20
|
19.8
|
24
|
12
|
10
|
12
|
16
|
70
|
25
|
11
|
13
|
68
|
M 6
|
|
E 1525/10/40/40
|
|
M10 x 0.75
|
40
|
40
|
1
|
20
|
19.8
|
24
|
12
|
10
|
12
|
16
|
70
|
25
|
11
|
13
|
68
|
M 6
|
Details
Product description
- Two-stage ejection with just one ejector set
- Maximum temperature: 150 °C
Advantages
- Selective stroke limitation of individual ejectors and ejection units
- Allows for two-stage ejection with just one ejector set
Material
- 1.7264 ≈58 HRC
- 1.2344 ≈52 HRC