E 1692
Contour tunnel gate insert 40 HRC
Items 6
|
|
ADP
|
b1
|
l1
|
b2
|
d2
|
l2
|
b3
|
b4
|
d4
|
t5
|
Visc 1: low viscosity (easy-flowing)
|
Visc 2: medium viscosity
|
Visc 3: high viscosity (poor flowing)
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 1692/10
|
|
10
|
12
|
5
|
M 4
|
5
|
8.5
|
3.2
|
2.5
|
1
|
- 5g
|
- 4g
|
- 3g
|
|
E 1692/15
|
|
15
|
18
|
6
|
M 4
|
8
|
13.3
|
4
|
2.5
|
2
|
- 12g
|
- 7g
|
- 5g
|
|
E 1692/18
|
|
18
|
22
|
8
|
M 5
|
9
|
16
|
5.2
|
4
|
2
|
- 35g
|
- 25g
|
- 15g
|
|
E 1692/25
|
|
25
|
22
|
10
|
M 5
|
8
|
22.1
|
6.5
|
6
|
3
|
-120g
|
- 75g
|
- 50g
|
|
E 1692/30
|
|
30
|
27
|
12
|
M 6
|
9
|
26.9
|
7
|
8
|
5
|
-1000g
|
- 500g
|
- 300g
|
|
E 1692/45
|
|
45
|
36
|
12
|
M 6
|
8
|
41.2
|
9.6
|
8
|
10
|
-1000g
|
- 500g
|
- 300g
|
Details
Product description
- Suitable for plastics containing up to 60% glass fibre
- The degating point is moved out of view
Material
- 1.3343 ≈40 HRC
Recommended for you