Items 7

ADP
d1
Stroke
l
SW
l1
d2
l2
b3
F1 [N]
F2 [N]
E 1255/10 x 10
M10
10
53
3
30
4
43
2
7.8
49
E 1255/12 x 10
M12
10
53
4
35
5
43
2
7.8
49
E 1255/12 x 15
M12
15
66
4
35
5
51
2.6
4.9
49
E 1255/16 x 10
M16
10
70
5
35
8
60
2.6
12.7
78.5
E 1255/16 x 15
M16
15
75
5
35
8
60
2.6
12.7
78.5
E 1255/16 x 20
M16
20
105
5
35
8
85
2.6
9.8
78.5
E 1255/16 x 30
M16
30
155
5
35
8
125
2.6
6.9
78.5

Details

Product description

  • Maximum temperature: 80 °C

Advantages

  • Enables the absorption of shear forces up to an angle of 30° thanks to the special guiding and the hardened piston rod
  • Integrated thread lock prevents self-loosening
  • Allows strokes up to 30 mm

Material

  • 1.1191

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.