Meusburger presents new die making products

The standard parts manufacturer Meusburger is expanding its product range for die making with several additions, so users can benefit from more precision, efficiency and flexibility. The new products include an exclusive strip stop, a stable die set for table presses, and an optimised block-shaped strip lifter. The range of guide pillars was also extended.

Επικοινωνία Τύπου

Julia Grimm Τηλ.: +43 5574 6706 1496 E-Mail: j.grimm@meusburger.com

Λήψεις τύπου

Precise stamping on the first stroke with the new strip stop

The new strip stop E 5625 from Meusburger is setting new standards with regards to the positioning of the material strip. After the strip stop has been locked, the new strip can be precisely positioned to start the stamping process. Thanks to the integrated release function, which is controlled by the upper part, the strip stop is automatically deactivated on the first stroke and leaves the active area. Thus, the strip stop enables a swift and precise strip positioning, which in turn reduces errors and increases efficiency in first-stroke stamping. The product features innovative design that enables simple and convenient operation, can be used on both sides and only needs a small installation space.

Stable base for precise processes: Die set for table presses

Meusburger also presents a new die set for table presses, which serves as a stable base for assembly, stamping and pressing processes. The robust design guarantees maximum stability for precise and reliable work. The die set is very versatile, so it can be adapted very easily to different table presses, making it ideal for a wide range of applications in production or in workshops.

Increase in efficiency with the new strip lifter

Thanks to its large, unilateral infeed chamfer, the new block-shaped, spring-loaded strip lifter E 5643 significantly simplifies the insertion of the strip into the die. It is very compact, so it can also be used as a lifter with a stroke of up to 6 mm within the die. Major benefits include the simple installation from the working plane, low space requirements thanks to the stop via the shoulder screw, and a withdrawal thread for easy removal.

New configurator for guide pillars

As of now, Meusburger offers a new configurator for customised guide pillars that enables users to adapt their pillars to their individual requirements quickly and easily. Length, diameter and thread sizes can be selected, and the configurator immediately shows lead times and prices.

More information is available at www.meusburger.com/die-making.
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
Θέλετε να διαμορφώσετε ένα είδος που ανήκει στο . Μετά τις προσαρμογές σας, ελέγξτε μόνοι σας όλες τις πλάκες και τα εξαρτήματα ως προς την τεχνική τους συμβατότητα.