Innovative, intelligent and intuitive – the profiTEMP+ from Meusburger

The hot runner controller profiTEMP+ from Meusburger features state-of-the-art technology and space-saving design. Thanks to its optimised control mode, the profiTEMP+ is the ideal solution for demanding applications in plastics processing and offers numerous advantages for efficient and precise temperature control.

Pressekontakt

Julia Grimm Tlf.: +43 5574 6706 1496 E-mail: j.grimm@meusburger.com

Innovative functions for optimal results

The profiTEMP+ offers a wide range of intelligent functions that optimise the entire process from start-up to ongoing operation:

  • Setup Assistant: this function guides the user through all relevant settings, thereby enabling quick start-up of the control unit on the new mould.
  • Fast & high-precision control: the automatic calculation of the control algorithm settings during heating ensures optimum part quality even in complex applications.
  • Versatile heating functions: functions such as automatic ramp, Heat‘n’Dry, relay heating and start-up mode ensure optimum and gentle heating of each hot runner.
  • Flexible combination options: with the pairing mode, two controllers can be combined to easily expand the number of control zones.
  • Intelligent mould inspection: a fully automatic wiring check prior to start-up and the inspection of heaters and thermocouples in the hot runner ensure additional safety.
  • Integrated data interfaces: various data interfaces and protocols, including OPC 40082‑2, enable standardised data exchange with the injection moulding machine.
  • Multi-touch screen: the devices are available with a 7″ or 10″ touch screen or, upon request, with an IPC 15″ touch screen.
  • Full process control: heating current and short-circuit monitoring as well as leakage detection ensure error-free processes.
  • Efficient fault signalling: plain text alarms on the display and potential-free alarm contacts enable simple and effective monitoring.
  • Practical mould management: mould-specific settings can be saved and even called up fully automatically with the optional mould identification.
  • Controlled behaviour in the event of thermocouple failure: functions such as leading zone operation ensure controlled continued heating and reduce downtimes.
  • Smart Power Limitation (SPL): this intelligent power limitation prevents overloading of the available connecting power.

Of course, the Meusburger team is also available for personal consultation and is happy to cater to individual customer requests. The profiTEMP+ from Meusburger sets new standards in hot runner control and offers users an innovative solution for the highest demands on precision, efficiency and process safety.

Forhåndsvisning af indkøbskurv

CAD-forhåndsvisning

Din indkøbskurv er tom.
Netto i alt
Til indkøbskurv

Vigtig note

Du vil konfigurere et element, der hører til . Efter dine justeringer bedes du kontrollere alle plader og normdele uafhængigt for teknisk kompatibilitet.