İletişim

Pazartesi’den Cuma’ya saat 08.00-17.00 arasi size hizmet vermekten memnuniyet duyariz. Bolgenizdeki ilgili kisiye ulasmak icin bu linki tiklayiniz.

Genel Merkez Wolfurt
+43 5574 6706-0

Kontaginiz

Alışveriş sepeti {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Ürünler   Alışveriş sepetini değiştir

Açıklama

Resim Ürünler Adet Adet fiyatı Toplam fiyatı İskonto dahil toplam fiyatı
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Siparişinize devam edebilmek için lütfen giriş yapınız.

Şirketimizle ilgili basın bültenleri

Firmamız ve ürünlerimiz ile ilgileniyor musunuz? O zaman doğru yerdesin.

Meusburger now offers new guiding elements in the area of die making

18.07.2017, Die making

The standard parts manufacturer Meusburger expands its range with a new sliding guide bush with solid lubricant rings and collar. In addition the standard guiding system has been expanded with a diameter of 80 mm which is especially suitable for large dies.
 

New self-lubricating sliding guide bush

The E 5126 Sliding guide bush with solid lubricant rings and collar is characterised by optimal sliding properties thanks to resistant bronze and the graphite solid lubricant rings in the sliding surface. The bush and the retainer clip are interchangeable according to DIN 98314 / ISO 9448. Due to the G6 tolerance the play between the pillar and the bush is increased. Therefore the processing of thicker metal sheets during which high shear forces may occur is possible.

 

Guiding system with 80 mm diameter

The standard guiding system is now also available with diameter 80 mm and up to length 400 mm. It is therefore especially suitable for uses in large dies. The guiding system is available as a ball guide as well as with sliding guide bushes.
As usual the expert in standard components offers all products from stock.

 

Basın alanına geri dön

Press contact

Should you require further information on this press release or have any questions or comments, please feel free to contact us by email.

Susanne Zukowski
İletişim/Halka ilişkiler

+43 5574 6706-1736

e-posta adresi
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
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version