Pazartesi’den Cuma’ya saat 08.00-17.00 arasi size hizmet vermekten memnuniyet duyariz. Bolgenizdeki ilgili kisiye ulasmak icin bu linki tiklayiniz.
Genel Merkez Wolfurt
+43 5574 6706-0
Açıklama
Resim | Ürünler | Adet | Adet fiyatı | Toplam fiyatı | İskonto dahil toplam fiyatı | |
---|---|---|---|---|---|---|
|
{{warenkorbItem.produktgruppe.produktname}}{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}
{{attributwertEingabe.attributBezeichnung}}
|
|
||||
{{hannexItem.Benennung}}{{hannexItem.Bezeichnung}} |
|
Enjeksiyon kalıpları için özel olarak tasarlanmış olan bu alan, geniş bir ürün çeşitliliğine genel bakış sağlamayı amaçlamaktadır.
Güvenilir ve sorunsuz bir çalışma için iki şey önemlidir: Yüksek kaliteli kalıp kullanımı ve yedek parçaların hızlı teslimatı
Meusburger, yüksek kaliteli ve işlevsellikten oluşan çok çeşitli 96.000’den fazla ürün sunmaktadır. Buna ek olarak, tüm ürünler stoktan hemen teslimdir. Bu, satın alırken ve çalışırken size zaman ve para tasarrufu sağlar.
Our mould design experts have been working on a specifications document template. This ensures that you do not forget anything during the creation of your own internal specifications document and that you can quickly select the appropriate components. Download the template and see for yourself.
The question of whether to use a hot runner or cold runner often arises. We're happy to help you with the decision-making process and confident you will see that over the long term a hot runner system wins out.
The solution support guide is clearly organised with more than 70 injection moulding errors as well as their cause and remedy, and serves as the ultimate reference for eliminating current problems or when creating new designs.
Are you interested? Then don't hesitate to order a free copy from your personal contact in field sales.
From packaging, caps & closures to automotive and medical technology – with our profiTEMP+ we offer perfect hot runner control across industries.
Daha fazla bilgi edin Sanal mağaza
CloseThe innovative H 4062 assembly table facilitates repair and assembly work on your moulds.
CloseThe right temperature regulation is a very important factor in high part quality.
Sıcaklık düzenleyici sistemlerimize genel bakış Sanal mağaza
CloseWhatever the requirements of your injection moulded part, we can offer you the right ejector pin among a variety of geometries, materials and coatings.
Daha fazla bilgi edin Sanal mağaza
CloseYou need to mark your injection moulded part? We offer a large selection of suitable marking stamps.
CloseFor ensuring process reliability, you can choose from a wide range of components for sensor technology in our web shop. We also offer the matching range of connectors and cables.
CloseOptimally coordinated guiding elements are the basis for a well-functioning mould.
Merkezlemelerin karşılaştırılması Sanal mağaza
CloseTo make your mould complete, we also offer the corresponding attachments. See our unique solutions for yourself.
CloseIn our carefully selected and compact range you are sure to find the right consumables for your application quickly and easily.
ClosePerfectly matched to mould and die making, our workshop equipment supports you in your daily work.
CloseKalıplarınızın sıcaklık kontrolü için güvenilir ve güvenli elemanlar üretim duruşlarını önlemek için en iyi şartları sağlar. Doğru sıcaklık kontrolü yüksek parça kalitesi elde edilmesinde çok önemlidir. Sızdıran sıcaklık düzenleyici ürünler nedeniyle çalışmama sürelerini önlemek için yüksek kalitemize güvenin.
Sıcaklık düzenleyici sistemlerimize genel bakış Sanal mağaza
İtici pimler ve maça pimleri için çok çeşitlilik ve kolay sipariş seçenekleri sunuyoruz. Çok çeşitli itici ve maça pimlerimiz birçok farklı tasarım ve malzeme cinslerinden oluşur. Bunları stoktan hemen teslim ediyoruz. Yapılandırıcı ile birlikte itici pimleri müşteri ihtiyaçlarına göre kesebilir.
2.6’dan 16mm çapına kadar çok çeşitli markalama kaşeleri sunuyoruz. Bunlar sabit yükseklik veya kilitleme fonksiyonludur.
Özellikle yüksek basınçlı enjeksiyonda, mandallama fonksiyonlu markalama kaşelerimiz ok eklentisinin kendi kendine dönmesini engeller.
İlgili kablo serisine sahip çok çeşitli endüstriyel konnektörler size çok sayıda kombinasyon imkanı sunar. Ayrıca, menzil içindeki manyetik alan, sıcaklık ve basınç sensörlerinin yanı sıra çok sayıda mesafe ve limit anahtarına da sahibiz. Konnektörlerimiz ayrı ayrı monte edilebilir ve hem kontrol hem de yük hatları için kullanılabilir, örn. sıcak yolluk sistemlerinde Ek aksesuarlarımızla kalıbınız güvenilir üretim için ideal bir şekilde donatılmıştır.
Hangi burç hangi kolonla uyumludur? – bazı sorular önceden kolayca cevaplanabilir. Biz kalıp yapımı için birçok farklı tasarımlarda yüksek hassasiyetli kılavuz elemanları sunuyoruz. Bunlar kendinden yağlamalı versiyonlarda da mevcuttur. Farklı merkezleme elemanlarına genel bir bakış bulabilirsiniz: basit çelik kolonlardan sinter metalli burçlara.
Taşıma ekipmanlarından sayaçlara kadar çok sayıda aksesuar kalıbın profesyonel olarak donatılmasına yardımcı olur ve böylece güvenli çalışma ile nakliye sağlanır.
profiTEMP+ sıcak yolluk kontrolörümüz sadece yenilikçi teknolojisi ile değil aynı zamanda yerden tasarruf sağlayan tasarımı ile de etkileyicidir. Akıllı Güç Sınırlaması (SPL) ve MoldCheck gibi yeni akıllı işlevlere ek olarak, denemiş ve güvenilir özelliklerde sıcak yolluk kontrol cihazlarımızda daha da geliştirilmiştir. Sade tasarlanmış 7’’ çoklu dokunmatik ekran sayesinde kolay ve sezgisel kullanım garanti edilir.
Özellikle kalıp yapımı için uyarlanmış yüksek kaliteli sarf malzemelerimizle, hiçbir kalıbın üretimi, bakımı ve çalışmasında sorun yaşamazsınız.
Atölye ekipmanları hakkında ürün çeşitlerimize ve daha fazlasına mağazamızdan ulaşabilirsiniz.
Meusburger Kalıp Setleri ve Elemanları Ticaret ve San. Ltd. Şti.
Kozyatağı Mah. Hüseyin Çelik Sokak No:7 K:4 / Nail Ergin İş Merkezi
34742 Kadıköy / İSTANBUL
+90 216 410 59 71-72
satis@meusburger.com
© 2022 by Meusburger Georg GmbH & Co KG | All rights reserved
Meusburger portalına mevcut üyeliğiniz var ise, lütfen buradan giriş yapın:
Yeni oluşturulan şifre yoldadır ve kısa bir süre içinde e-posta kutunuza ulaşacaktır. Size güzel bir gün diliyoruz!
Hesabım'ın' yeni versiyonunu deneyin
Yeni 'Hesabım' bölümümüzü tanıyın ve aşağıdakiler de dahil olmak üzere birçok avantajdan yararlanın: Yeni 'Hesabım' bölümümüzü tanıyın.