Kontakt

Za Vas smo dostupni od ponedeljka do petka od 8:00 do 17:00 časova. Preko ovog linka možete pronaći kontakt osobe za Vaš region.

Sedište u Wolfurtu
+43 5574 6706-0

Vaše kontakt osobe

Korpa {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Artikal   Izmena pregleda korpe

Primedba

Slika Artikal kom. Cena za jedan komad Ukupna cena Ukupna cena uklj. popust
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

:  Prijavite se da biste videli svoje cene i nastavili da naručujete.

Lifting equipment with innovation

A wide range of different lifting points, mostly coated in an array of eye-catching colours, are offered on the market in the field of lifting technology. The eye-catching colours often do more than you would suspect.

Workshop equipment

The main purpose of the coating on the lifting equipment is to ensure optimal corrosion protection for these high-quality products. In the past, the striking colour selection of the coating was used to identify safety-relevant components, allowing them to stand out and be directly visible in grey workshop environments.


 

Today, however, the premium manufacturers’ eye-catching powder coating has another important characteristic in addition to good visibility and optimal corrosion protection. The coating is a heat indicator. It changes colour permanently under temperature influence and provides information about a potential reduction of the load-carrying capacity. With controlled, consistent coating and colouring, this colour change can be tested very accurately under laboratory conditions and recorded in a colour chart. The colour chart then serves as a simple aid for determining the maximum temperature reached.

 

The colour change is already relevant when temperatures of 100°C are exceeded. Permanent reduction of the load-carrying capacity in the lifting equipment can occur, decreasing slightly from 100°C and significantly above 200°C.

 

These reductions are usually determined under laboratory conditions and given as percentage reduction factors.

REDUCTION OF LOAD-CARRYING CAPACTIY UNDER TEMPERATURE INFLUENCE

The long-standing Meusburger partner RUD Ketten, for example, sums up the load capacity as follows:

 

E 1271 & E 1272 & E 1274

 

Operating temperature
under -40 °C
-40 °C to 100 °C
100 °C to 200 °C
200 °C to 250 °C
250 °C to 350 °C
over 350 °C
Screening factor
inadmissable
100%
85%
80%
75%
inadmissable

E 1271

E 1272

E 1274

You might find these topics and products interesting
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
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version