Polishing felt products

Discover our felt pieces, specially adapted to finishing operations.

15 找到的产品
15 找到的产品
V 76702 中等硬度带柄羊毛抛光磨头 产品单个图像
中等硬度带柄羊毛抛光磨头
22 商品
V 76704 硬质带柄羊毛抛光磨头 产品单个图像
硬质带柄羊毛抛光磨头
21 商品
V 76707 中等硬度带Ø6柄羊毛抛光磨头 产品单个图像
中等硬度带Ø6柄羊毛抛光磨头
14 商品
V 76709 Brass fibre felt bob with shank 产品单个图像
Brass fibre felt bob with shank
13 商品
V 76711 Brass fibre felt bob with shank Ø6 产品单个图像
Brass fibre felt bob with shank Ø6
2 商品
V 76712 中等硬度羊毛抛光棒 产品单个图像
中等硬度羊毛抛光棒
4 商品
V 76714 硬质羊毛抛光棒 产品单个图像
硬质羊毛抛光棒
4 商品
V 76725 多层式片状羊毛抛光磨头 产品单个图像
多层式片状羊毛抛光磨头
12 商品
V 76728 刷子形羊毛抛光磨头 产品单个图像
刷子形羊毛抛光磨头
5 商品
V 76730 带柄羊毛抛光棒 产品单个图像
带柄羊毛抛光棒
3 商品
V 76742 尼龙搭扣式软质毡圈 产品单个图像
尼龙搭扣式软质毡圈
4 商品
V 76744 尼龙搭扣式中等硬度毡圈 产品单个图像
尼龙搭扣式中等硬度毡圈
4 商品
V 76746 Velcro黄铜抛光毡 产品单个图像
Velcro黄铜抛光毡
4 商品
V 76750 Felt pads with mounting rod 产品单个图像
Felt pads with mounting rod
2 商品
V 76770 Felt sheet, adhesive backside 产品单个图像
Felt sheet, adhesive backside
2 商品
显示15 中的15

Control unit for M-Line micro motor

To use the polishing felt products optimally and with the correct speeds, we recommend the GESM 1000 control unit. Due to the top selection of different handpieces, a variety of different surfaces can be processed.

Finishing

Diamond compounds are produced in different grades, ranging from the simplest industrial diamonds that are sieved with a wide mesh and produced in very low concentration up to high-grade, highly concentrated diamonds.

Cleaning

For cleaning sensitive surfaces, we recommend using a lint and dust-free cleaning cloth.