E 1407
Insulation board with holes, lengthwise mould, without locating ring hole
Items 101
|
|
ADP
|
b
|
l
|
b1
|
l2
|
l1
|
Width – Length
|
Plate type F – lengthwise
|
M
|
s
|
Diameter
|
d2
|
b3
|
l3
|
Ax: number of screw holes
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 1407/156 126/104/ 54/104
|
|
156
|
126
|
104
|
54
|
104
|
126 126
|
F 15
|
M3
|
6
|
14
|
16
|
134
|
104
|
4
|
|
E 1407/156 156/ 94/ 60/124
|
|
156
|
156
|
94
|
60
|
124
|
126 156
|
F 15
|
M4
|
6
|
20
|
19
|
124
|
124
|
4
|
|
E 1407/206 156/124/ 60/124
|
|
206
|
156
|
124
|
60
|
124
|
156 156
|
F 15
|
M4
|
6
|
20
|
19
|
174
|
124
|
4
|
|
E 1407/156 246/124/ 60/124
|
|
156
|
246
|
124
|
60
|
124
|
156 156
|
F 25
|
M4
|
6
|
20
|
19
|
124
|
214
|
4
|
|
E 1407/206 196/124/100/164
|
|
206
|
196
|
124
|
100
|
164
|
156 196
|
F 15
|
M4
|
6
|
20
|
19
|
174
|
164
|
4
|
|
E 1407/156 296/124/100/164
|
|
156
|
296
|
124
|
100
|
164
|
156 196
|
F 25
|
M4
|
6
|
20
|
19
|
124
|
132
|
6
|
|
E 1407/196 246/124/150/214
|
|
196
|
246
|
124
|
150
|
214
|
156 246
|
F 15
|
M4
|
6
|
20
|
19
|
164
|
214
|
4
|
|
E 1407/156 296/124/150/214
|
|
156
|
296
|
124
|
150
|
214
|
156 246
|
F 25
|
M4
|
6
|
20
|
19
|
124
|
132
|
6
|
|
E 1407/246 196/156/ 86/156
|
|
246
|
196
|
156
|
86
|
156
|
196 196
|
F 15
|
M4
|
6
|
26
|
19
|
214
|
164
|
4
|
|
E 1407/196 296/156/ 86/156
|
|
196
|
296
|
156
|
86
|
156
|
196 196
|
F 25
|
M4
|
6
|
26
|
19
|
164
|
132
|
6
|
|
E 1407/196 196/156/ 86/156
|
|
196
|
196
|
156
|
86
|
156
|
196 196
|
F 45
|
M4
|
6
|
26
|
19
|
156
|
118
|
4
|
|
E 1407/246 246/156/136/206
|
|
246
|
246
|
156
|
136
|
206
|
196 246
|
F 15
|
M4
|
6
|
26
|
19
|
214
|
214
|
4
|
|
E 1407/196 296/156/136/206
|
|
196
|
296
|
156
|
136
|
206
|
196 246
|
F 25
|
M4
|
6
|
26
|
19
|
164
|
132
|
6
|
|
E 1407/246 296/156/186/256
|
|
246
|
296
|
156
|
186
|
256
|
196 296
|
F 15
|
M4
|
6
|
26
|
19
|
214
|
132
|
6
|
|
E 1407/196 396/156/186/256
|
|
196
|
396
|
156
|
186
|
256
|
196 296
|
F 25
|
M4
|
6
|
26
|
19
|
164
|
182
|
6
|
|
E 1407/246 346/148/220/298
|
|
246
|
346
|
148
|
220
|
298
|
196 346
|
F 15
|
M4
|
6
|
30
|
21
|
214
|
157
|
6
|
|
E 1407/246 396/148/270/348
|
|
246
|
396
|
148
|
270
|
348
|
196 396
|
F 15
|
M4
|
6
|
30
|
21
|
214
|
182
|
6
|
|
E 1407/266 246/176/136/206
|
|
266
|
246
|
176
|
136
|
206
|
216 246
|
F 15
|
M4
|
6
|
26
|
19
|
234
|
214
|
4
|
|
E 1407/266 296/176/186/256
|
|
266
|
296
|
176
|
186
|
256
|
216 296
|
F 15
|
M4
|
6
|
26
|
19
|
234
|
132
|
6
|
|
E 1407/296 246/206/136/206
|
|
296
|
246
|
206
|
136
|
206
|
246 246
|
F 15
|
M4
|
6
|
26
|
19
|
264
|
214
|
4
|
|
E 1407/246 296/206/136/206
|
|
246
|
296
|
206
|
136
|
206
|
246 246
|
F 25/FB 45
|
M4
|
6
|
26
|
19
|
214
|
132
|
6
|
|
E 1407/246 246/206/136/206
|
|
246
|
246
|
206
|
136
|
206
|
246 246
|
F 45
|
M4
|
6
|
26
|
19
|
206
|
168
|
4
|
|
E 1407/296 296/198/170/248
|
|
296
|
296
|
198
|
170
|
248
|
246 296
|
F 15
|
M4
|
8
|
30
|
21
|
264
|
132
|
6
|
|
E 1407/246 396/198/170/248
|
|
246
|
396
|
198
|
170
|
248
|
246 296
|
F 25
|
M4
|
6
|
30
|
21
|
214
|
182
|
6
|
|
E 1407/246 296/198/170/248
|
|
246
|
296
|
198
|
170
|
248
|
246 296
|
F 45
|
M4
|
6
|
30
|
21
|
228
|
139
|
6
|
|
E 1407/296 346/198/220/298
|
|
296
|
346
|
198
|
220
|
298
|
246 346
|
F 15
|
M4
|
8
|
30
|
21
|
264
|
157
|
6
|
|
E 1407/246 446/198/220/298
|
|
246
|
446
|
198
|
220
|
298
|
246 346
|
F 25
|
M4
|
6
|
30
|
21
|
214
|
207
|
6
|
|
E 1407/246 346/198/220/298
|
|
246
|
346
|
198
|
220
|
298
|
246 346
|
F 45
|
M4
|
6
|
30
|
21
|
228
|
164
|
6
|
|
E 1407/296 396/198/270/348
|
|
296
|
396
|
198
|
270
|
348
|
246 396
|
F 15
|
M4
|
8
|
30
|
21
|
264
|
182
|
6
|
|
E 1407/246 396/198/270/348
|
|
246
|
396
|
198
|
270
|
348
|
246 396
|
F 45
|
M4
|
6
|
30
|
21
|
228
|
189
|
6
|
Details
Product description
- Easy installation, no reworking necessary
- Thermal conductivity (λ): 0.18 W/mK
- Maximum temperature: 210 °C
- Compressive strength: 330 N/mm²
Advantages
- Thanks to the holes, the mould can be dismantled without removing the insulation boards
- Standard hole pattern for removal of centring bush on the moving half
- Maximum precision through 0.02 mm parallelism
- High-precision ground and available in strengths of 330 N/mm² and 600 N/mm²
- Available in standard parts range from stock as well as custom-made as per drawing
Documents
Data sheet E 1407
pdf
Information ground boards
pdf
Technical information
pdf
Information customer-specific insulation boards
pdf