E 7500
Servo motor
Items 3
| |
ADP
|
Type
|
b
|
Nominal force
|
d2
|
b1
|
d1
|
l1
|
b2
|
b3
|
l3
|
d5
|
l5
|
l6
|
l6
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 7500/S 55/ 0,9Nm
|
|
S
|
55
|
0.9
|
5.5
|
44.5
|
40
|
190
|
3
|
6
|
51
|
9
|
18
|
2
|
9000
|
|
E 7500/M 70/ 1,8Nm
|
|
M
|
70
|
1.85
|
6
|
53
|
60
|
194
|
4
|
7
|
51
|
11
|
20.5
|
2.5
|
9000
|
|
E 7500/L 85/ 4,1Nm
|
|
L
|
85
|
4.1
|
7
|
70.7
|
80
|
240
|
5
|
9
|
42.5
|
14
|
27
|
3
|
8000
|
Details
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in now