E 3380
Cooled compact slide unit
Items 6
| |
ADP
|
b
|
s
|
Stroke
|
A
|
d1
|
d2
|
h
|
l
|
t
|
z: Minimum dimension for design, starting from the slide mounting surface
|
b1
|
l1
|
z1: Minimum dimension for design, starting from the lock
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 3380/18x18/20
|
|
18
|
18
|
20
|
1
|
G 1/4"
|
M 8
|
57
|
135
|
26
|
35
|
51.5
|
38
|
73
|
|
E 3380/18x18/40
|
|
18
|
18
|
40
|
2
|
G 1/4"
|
M 8
|
106
|
135
|
26
|
55
|
53.5
|
58
|
113
|
|
E 3380/24x24/20
|
|
24
|
24
|
20
|
1
|
G 3/8"
|
M10
|
57
|
142
|
23
|
40
|
56.5
|
39
|
79
|
|
E 3380/24x24/40
|
|
24
|
24
|
40
|
2
|
G 3/8"
|
M10
|
106
|
142
|
23
|
60
|
58.5
|
59
|
119
|
|
E 3380/30x30/20
|
|
30
|
30
|
20
|
1
|
G 3/8"
|
M12
|
57
|
145
|
20
|
41
|
60.5
|
39
|
80
|
|
E 3380/30x30/40
|
|
30
|
30
|
40
|
2
|
G 3/8"
|
M12
|
106
|
145
|
20
|
61
|
62.5
|
59
|
120
|
Details
Advantages
- Compact design for minimal installation space
- High wear resistance thanks to the DLC-coated slide
- Individually adjustable slide stroke
- Easy cooling connection through prefabricated cooling hole with integrated fountain
Material
- DLC-coated
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in now