E 2600
Chill Vent
Items 3
|
|
ADP
|
b
|
A Vent: Ventilation cross section
|
h
|
l
|
r
|
b1
|
h1
|
l1
|
m1
|
m1 [Nm]:recommended tightening torque (screws 12.9)
|
t1
|
b2
|
h2
|
l2
|
m2
|
d3
|
l3
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 2600/ 60
|
|
60
|
30
|
30
|
130
|
9
|
32
|
14
|
20
|
M8
|
35
|
12
|
17
|
5.9
|
90
|
M8x14
|
G 3/8''
|
114
|
|
E 2600/ 80
|
|
80
|
42
|
30
|
142
|
11
|
42
|
15
|
20
|
M10
|
69
|
15
|
20
|
7.5
|
100
|
M8x14
|
G 3/8''
|
126
|
|
E 2600/100
|
|
100
|
53
|
35
|
158
|
11
|
56
|
16
|
25
|
M12
|
120
|
18
|
22
|
8.7
|
110
|
M10x18
|
G 1/2''
|
140
|
Documents
Recommended for you