E 71109
Adjustable 90° elbow fitting, from stainless steel
Items 4
| |
ADP
|
d2
|
d1
|
Version
|
p max.
[bar]
|
SW
|
l2
|
d4
|
l4
|
Type
|
|---|---|---|---|---|---|---|---|---|---|---|
|
E 71109/ 8/ 14/L
|
|
M14 x 1.5
|
8
|
L
|
315
|
17
|
21
|
6
|
28
|
24°
|
|
E 71109/10/ 16/L
|
|
M16 x 1.5
|
10
|
L
|
315
|
19
|
22
|
8
|
30
|
24°
|
|
E 71109/1/4
|
|
G 1/4"
|
- |
-
|
400
|
19
|
24.5
|
6
|
29
|
60°
|
|
E 71109/3/8
|
|
G 3/8"
|
- |
-
|
400
|
22
|
25.5
|
8
|
30
|
60°
|
Details
Product description
- Maximum temperature: 400 °C
Material
- 1.4571
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you