Items 4

ADP
l2
h2
max. kg [kg]
SW
d1
h1
l1
s1
d2
h3
l3
l4 max.
E 1930/ 44/ 80
44
80
150
5
M10
110
137
29
M 8
18
64
88
E 1930/ 64/ 97
64
97
230
5
M10
127
137
29
M10
25
84
88
E 1930/ 82/107
82
107
700
6
M16
147
183
49
M12
27
106
118
E 1930/100/155
100
155
1200
8
M20
209
244
59
M16
36
134
162

Details

Product description

  • Combined locking mechanism and transport securing device
  • Centre of gravity can be adjusted and fixed

Material

  • 1.1730 ≈640 N/mm²

Define product

Choose the desired attributes to add an item to the shopping cart.

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart
The configurator is taking longer than expected to load.
Please check your internet connection and try again.

Bitte beachten!

Sie möchten einen Artikel konfigurieren, der zu einem gehört. Bitte prüfen Sie nach Ihren Anpassungen eigenständig alle Platten und Einbaueile auf technische Kompatibilität.