E 6530
Fork light barrier with infrared light
Items 17
|
|
ADP
|
h1
|
t1
|
Type
|
A
|
d1
|
l2
|
Resolution
|
|---|---|---|---|---|---|---|---|---|
|
E 6530/ 5/10/A
|
|
5
|
10
|
A
|
- |
M 8 x 1
|
17
|
ø 0,3
|
|
E 6530/10/10/A
|
|
10
|
10
|
A
|
- |
M 8 x 1
|
17
|
ø 0,4
|
|
E 6530/10/20/A
|
|
10
|
20
|
A
|
- |
M 8 x 1
|
27
|
ø 0,4
|
|
E 6530/10/30/A
|
|
10
|
30
|
A
|
- |
M 8 x 1
|
37
|
ø 0,4
|
|
E 6530/20/10/A
|
|
20
|
10
|
A
|
- |
M 8 x 1
|
17
|
ø 0,6
|
|
E 6530/20/30/A
|
|
20
|
30
|
A
|
- |
M 8 x 1
|
37
|
ø 0,6
|
|
E 6530/ 5/10/B
|
|
5
|
10
|
B
|
4x0,14
|
-
|
17
|
ø 0,3
|
|
E 6530/10/10/B
|
|
10
|
10
|
B
|
4x0,14
|
-
|
17
|
ø 0,4
|
|
E 6530/10/20/B
|
|
10
|
20
|
B
|
4x0,14
|
-
|
27
|
ø 0,4
|
|
E 6530/10/30/B
|
|
10
|
30
|
B
|
4x0,14
|
- |
37
|
ø 0,4
|
|
E 6530/20/10/B
|
|
20
|
10
|
B
|
4x0,14
|
-
|
17
|
ø 0,6
|
|
E 6530/20/20/B
|
|
20
|
20
|
B
|
4x0,14
|
- |
27
|
ø 0,6
|
|
E 6530/20/30/B
|
|
20
|
30
|
B
|
4x0,14
|
-
|
37
|
ø 0,6
|
|
E 6530/ 5/10/C
|
|
5
|
10
|
C
|
4x0,14
|
M12x1
|
17
|
ø 0,3
|
|
E 6530/10/10/C
|
|
10
|
10
|
C
|
4x0,14
|
M12x1
|
17
|
ø 0,4
|
|
E 6530/20/10/C
|
|
20
|
10
|
C
|
4x0,14
|
M12x1
|
17
|
ø 0,6
|
|
E 6530/20/30/C
|
|
20
|
30
|
C
|
4x0,14
|
M12x1
|
37
|
ø 0,6
|
Details
Product description
- For feed and position control
- Maximum temperature: 60 °C
Material
- 3.3547 (AlMg4.5Mn) anodized
Accessories
Recommended for you