E 1539
System compression spring, very heavy load, yellow, round wire
Items 8
|
|
ADP
|
d2
|
Lo
|
c: spring rate (load increase per mm spring displacement)
|
F1
[N]
|
S1
|
F2
[N]
|
S2
|
Fn
[N]
|
Sn
|
d1
|
d4
|
Pieces per packing unit
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 1539/ 6 x 16
|
|
6
|
16
|
33.01
|
79.22
|
2.4
|
95.06
|
2.9
|
105.6
|
3.2
|
3.6
|
1.2
|
10
|
|
E 1539/ 6 x 25
|
|
6
|
25
|
19.81
|
74.29
|
3.8
|
89.15
|
4.5
|
99
|
5
|
3.6
|
1.2
|
10
|
|
E 1539/ 6 x 38
|
|
6
|
38
|
11.92
|
67.93
|
5.7
|
81.52
|
6.8
|
90.6
|
7.6
|
3.6
|
1.2
|
10
|
|
E 1539/ 6 x 51
|
|
6
|
51
|
9.51
|
72.73
|
7.7
|
87.27
|
9.2
|
97
|
10.2
|
3.6
|
1.2
|
10
|
|
E 1539/ 8 x 16
|
|
8
|
16
|
30.85
|
74.04
|
2.4
|
88.84
|
2.9
|
98.7
|
3.2
|
5
|
1.5
|
10
|
|
E 1539/ 8 x 25
|
|
8
|
25
|
23.00
|
86.26
|
3.8
|
103.51
|
4.5
|
115
|
5
|
5
|
1.5
|
10
|
|
E 1539/ 8 x 38
|
|
8
|
38
|
13.23
|
75.43
|
5.7
|
90.51
|
6.8
|
100.6
|
7.6
|
5
|
1.5
|
10
|
|
E 1539/ 8 x 51
|
|
8
|
51
|
9.26
|
70.82
|
7.7
|
84.99
|
9.2
|
94.4
|
10.2
|
5
|
1.5
|
10
|
Details
Product description
- Maximum temperature: 250 °C