E 3046
Slide stopper device with circular body
Items 3
|
|
ADP
|
d1
|
Δh: provide for preload
|
M
|
R
|
b1
|
l1
|
s1
|
d2
|
l4
|
F
[N]
|
|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 3046/13
|
|
13
|
1
|
M 2
|
0.35
|
6.6
|
1.4
|
10
|
M 3
|
4.3
|
28
|
|
E 3046/18
|
|
18
|
1.8
|
M 3
|
0.5
|
9.6
|
2
|
14
|
M 4
|
6
|
34
|
|
E 3046/27
|
|
27
|
2.8
|
M 4
|
0.75
|
14.6
|
3
|
21
|
M 5
|
9
|
58
|
Details
Product description
- Maximum temperature: 180 °C
Material
- 1.2842 ≈60 HRC