E 2081
Double threaded fitting
Items 11
|
|
ADP
|
d1
|
d2
|
l
|
SW
|
l1
|
l2
|
d4
|
|---|---|---|---|---|---|---|---|---|
|
E 2081/ 14/ 14
|
|
M 14 x 1.5
|
M14 x 1.5
|
23
|
17
|
9
|
9
|
6
|
|
E 2081/ 14/1/4
|
|
M 14 x 1.5
|
G 1/4"
|
23
|
17
|
9
|
9
|
6
|
|
E 2081/ 16/ 16
|
|
M16 x 1.5
|
M16 x 1.5
|
23
|
19
|
9
|
9
|
9
|
|
E 2081/ 16/3/8
|
|
M16 x 1.5
|
G 3/8"
|
23
|
19
|
9
|
9
|
9
|
|
E 2081/1/4/1/4
|
|
G 1/4"
|
G 1/4"
|
23
|
17
|
9
|
9
|
6
|
|
E 2081/3/8/1/4
|
|
G 3/8"
|
G 1/4"
|
24
|
19
|
10
|
9
|
8
|
|
E 2081/3/8/3/8
|
|
G 3/8"
|
G 3/8"
|
23
|
19
|
9
|
9
|
9
|
|
E 2081/1/2/ 16
|
|
G 1/2"
|
M16 x 1.5
|
30
|
22
|
12
|
9
|
9
|
|
E 2081/1/2/3/8
|
|
G 1/2"
|
G 3/8"
|
27
|
22
|
12
|
10
|
11
|
|
E 2081/1/2/1/2
|
|
G 1/2"
|
G 1/2"
|
30
|
22
|
12
|
12
|
13
|
|
E 2081/3/4/3/4
|
|
G 3/4"
|
G 3/4"
|
40
|
27
|
16
|
16
|
13
|
Details
Product description
- Maximum pressure: 15 bar
Material
- 2.0401 (CuZn)
Documents
Accessories
Recommended for you