E 1515
Threaded insert for ejector set
Items 64
|
|
ADP
|
d2
|
l
|
b1
|
d1
|
l2
|
d3
|
l3
|
|---|---|---|---|---|---|---|---|---|
|
E 1515/10 /42
|
|
M10
|
42
|
34
|
30
|
24
|
46
|
6
|
|
E 1515/10 /47
|
|
M10
|
47
|
34
|
30
|
24
|
46
|
6
|
|
E 1515/10 /52
|
|
M10
|
52
|
34
|
30
|
24
|
46
|
6
|
|
E 1515/10 /61
|
|
M10
|
61
|
34
|
30
|
24
|
46
|
6
|
|
E 1515/12 /42
|
|
M12
|
42
|
34
|
30
|
24
|
46
|
6
|
|
E 1515/12 /47
|
|
M12
|
47
|
34
|
30
|
24
|
46
|
6
|
|
E 1515/12 /52
|
|
M12
|
52
|
34
|
30
|
24
|
46
|
6
|
|
E 1515/12 /66
|
|
M12
|
66
|
34
|
30
|
24
|
46
|
6
|
|
E 1515/12 /61
|
|
M12
|
61
|
34
|
30
|
24
|
46
|
6
|
|
E 1515/12 /71
|
|
M12
|
71
|
34
|
30
|
24
|
46
|
6
|
|
E 1515/12 /76
|
|
M12
|
76
|
34
|
30
|
24
|
46
|
6
|
|
E 1515/12 /85
|
|
M12
|
85
|
34
|
30
|
24
|
46
|
6
|
|
E 1515/16 /42
|
|
M16
|
42
|
34
|
30
|
24
|
46
|
6
|
|
E 1515/16 /47
|
|
M16
|
47
|
34
|
30
|
24
|
46
|
6
|
|
E 1515/16 /52
|
|
M16
|
52
|
34
|
30
|
24
|
46
|
6
|
|
E 1515/16 /61
|
|
M16
|
61
|
34
|
30
|
24
|
46
|
6
|
|
E 1515/16 /66
|
|
M16
|
66
|
34
|
30
|
24
|
46
|
6
|
|
E 1515/16 /71
|
|
M16
|
71
|
34
|
30
|
24
|
46
|
6
|
|
E 1515/16 /76
|
|
M16
|
76
|
34
|
30
|
24
|
46
|
6
|
|
E 1515/16 /85
|
|
M16
|
85
|
34
|
30
|
24
|
46
|
6
|
|
E 1515/16x1,5/42
|
|
M16 x 1,5
|
42
|
34
|
30
|
24
|
46
|
6
|
|
E 1515/16x1,5/47
|
|
M16 x 1,5
|
47
|
34
|
30
|
24
|
46
|
6
|
|
E 1515/16x1,5/52
|
|
M16 x 1,5
|
52
|
34
|
30
|
24
|
46
|
6
|
|
E 1515/16x1,5/61
|
|
M16 x 1,5
|
61
|
34
|
30
|
24
|
46
|
6
|
|
E 1515/18x1,5/42
|
|
M18 x 1,5
|
42
|
34
|
30
|
26
|
46
|
6
|
|
E 1515/18x1,5/47
|
|
M18 x 1,5
|
47
|
34
|
30
|
26
|
46
|
6
|
|
E 1515/18x1,5/52
|
|
M18 x 1,5
|
52
|
34
|
30
|
26
|
46
|
6
|
|
E 1515/18x1,5/61
|
|
M18 x 1,5
|
61
|
34
|
30
|
26
|
46
|
6
|
|
E 1515/20 /42
|
|
M20
|
42
|
46
|
40
|
28
|
56
|
6
|
|
E 1515/20 /47
|
|
M20
|
47
|
46
|
40
|
30
|
56
|
6
|
Details
Product description
- Enables easy centring of ejectors
Advantages
- More stable thread in the ejector set
- Interchangeable
- Enables easy centring of ejectors
Material
- 1.7131 ≈660 N/mm²