E 1820
Flat latch lock
Items 24
| |
ADP
|
b1
|
l1
|
Vz: maximum delayed stroke
|
s1
|
b2
|
l2
|
s2
|
b3
|
l3
|
s3
|
b4
|
d4
|
s4
|
d5
|
s5
|
b6
|
l6
|
s6
|
l7
|
l9
|
Hub1
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 1820/54/130/ 0
|
|
54
|
130
|
0
|
22
|
32.2
|
32.6
|
14
|
34
|
15
|
23
|
22
|
4
|
10
|
M 6
|
7
|
12.4
|
130
|
12.4
|
15.6
|
10.5
|
4-60
|
|
E 1820/54/130/15
|
|
54
|
130
|
15
|
22
|
32.2
|
32.6
|
14
|
34
|
15
|
23
|
22
|
4
|
10
|
M 6
|
7
|
12.4
|
160
|
12.4
|
15.6
|
10.5
|
4-60
|
|
E 1820/54/130/25
|
|
54
|
130
|
25
|
22
|
32.2
|
32.6
|
14
|
34
|
15
|
23
|
22
|
4
|
10
|
M 6
|
7
|
12.4
|
160
|
12.4
|
15.6
|
10.5
|
4-60
|
|
E 1820/54/160/ 0
|
|
54
|
160
|
0
|
22
|
32.2
|
32.6
|
14
|
34
|
15
|
23
|
22
|
4
|
10
|
M 6
|
7
|
12.4
|
130
|
12.4
|
15.6
|
10.5
|
4-90
|
|
E 1820/54/160/15
|
|
54
|
160
|
15
|
22
|
32.2
|
32.6
|
14
|
34
|
15
|
23
|
22
|
4
|
10
|
M 6
|
7
|
12.4
|
160
|
12.4
|
15.6
|
10.5
|
4-90
|
|
E 1820/54/160/25
|
|
54
|
160
|
25
|
22
|
32.2
|
32.6
|
14
|
34
|
15
|
23
|
22
|
4
|
10
|
M 6
|
7
|
12.4
|
160
|
12.4
|
15.6
|
10.5
|
4-90
|
|
E 1820/64/146/ 0
|
|
64
|
146
|
0
|
25
|
38.2
|
35
|
16.3
|
40
|
16
|
25
|
26
|
4
|
10
|
M 8
|
10
|
16.4
|
150
|
15.4
|
17
|
12
|
5-80
|
|
E 1820/64/146/18
|
|
64
|
146
|
18
|
25
|
38.2
|
35
|
16.3
|
40
|
16
|
25
|
26
|
4
|
10
|
M 8
|
10
|
16.4
|
200
|
15.4
|
17
|
12
|
5-80
|
|
E 1820/64/146/32
|
|
64
|
146
|
32
|
25
|
38.2
|
35
|
16.3
|
40
|
16
|
25
|
26
|
4
|
10
|
M 8
|
10
|
16.4
|
200
|
15.4
|
17
|
12
|
5-80
|
|
E 1820/64/198/ 0
|
|
64
|
198
|
0
|
25
|
38.2
|
35
|
16.3
|
40
|
16
|
25
|
26
|
4
|
10
|
M 8
|
10
|
16.4
|
150
|
15.4
|
17
|
12
|
5-120
|
|
E 1820/64/198/18
|
|
64
|
198
|
18
|
25
|
38.2
|
35
|
16.3
|
40
|
16
|
25
|
26
|
4
|
10
|
M 8
|
10
|
16.4
|
200
|
15.4
|
17
|
12
|
5-120
|
|
E 1820/64/198/32
|
|
64
|
198
|
32
|
25
|
38.2
|
35
|
16.3
|
40
|
16
|
25
|
26
|
4
|
10
|
M 8
|
10
|
16.4
|
200
|
15.4
|
17
|
12
|
5-120
|
|
E 1820/80/198/ 0
|
|
80
|
198
|
0
|
30
|
49.2
|
42
|
19
|
52
|
20
|
30
|
32
|
5
|
12
|
M10
|
12
|
20.4
|
200
|
16.4
|
20
|
14
|
6-110
|
|
E 1820/80/198/25
|
|
80
|
198
|
25
|
30
|
49.2
|
42
|
19
|
52
|
20
|
30
|
32
|
5
|
12
|
M10
|
12
|
20.4
|
250
|
16.4
|
20
|
14
|
6-110
|
|
E 1820/80/198/50
|
|
80
|
198
|
50
|
30
|
49.2
|
42
|
19
|
52
|
20
|
30
|
32
|
5
|
12
|
M10
|
12
|
20.4
|
250
|
16.4
|
20
|
14
|
6-110
|
|
E 1820/80/248/ 0
|
|
80
|
248
|
0
|
30
|
49.2
|
42
|
19
|
52
|
20
|
30
|
32
|
5
|
12
|
M10
|
12
|
20.4
|
200
|
16.4
|
20
|
14
|
6-160
|
|
E 1820/80/248/25
|
|
80
|
248
|
25
|
30
|
49.2
|
42
|
19
|
52
|
20
|
30
|
32
|
5
|
12
|
M10
|
12
|
20.4
|
250
|
16.4
|
20
|
14
|
6-160
|
|
E 1820/80/248/50
|
|
80
|
248
|
50
|
30
|
49.2
|
42
|
19
|
52
|
20
|
30
|
32
|
5
|
12
|
M10
|
12
|
20.4
|
250
|
16.4
|
20
|
14
|
6-160
|
|
E 1820/94/248/ 0
|
|
94
|
248
|
0
|
36
|
62.2
|
54
|
24
|
66
|
27
|
38
|
40
|
6
|
15
|
M12
|
14
|
25.4
|
250
|
23
|
25
|
16
|
7-140
|
|
E 1820/94/248/30
|
|
94
|
248
|
30
|
36
|
62.2
|
54
|
24
|
66
|
27
|
38
|
40
|
6
|
15
|
M12
|
14
|
25.4
|
300
|
23
|
25
|
16
|
7-140
|
|
E 1820/94/248/55
|
|
94
|
248
|
55
|
36
|
62.2
|
54
|
24
|
66
|
27
|
38
|
40
|
6
|
15
|
M12
|
14
|
25.4
|
300
|
23
|
25
|
16
|
7-140
|
|
E 1820/94/298/ 0
|
|
94
|
298
|
0
|
36
|
62.2
|
54
|
24
|
66
|
27
|
38
|
40
|
6
|
15
|
M12
|
14
|
25.4
|
250
|
23
|
25
|
16
|
7-190
|
|
E 1820/94/298/30
|
|
94
|
298
|
30
|
36
|
62.2
|
54
|
24
|
66
|
27
|
38
|
40
|
6
|
15
|
M12
|
14
|
25.4
|
300
|
23
|
25
|
16
|
7-190
|
|
E 1820/94/298/55
|
|
94
|
298
|
55
|
36
|
62.2
|
54
|
24
|
66
|
27
|
38
|
40
|
6
|
15
|
M12
|
14
|
25.4
|
300
|
23
|
25
|
16
|
7-190
|
Details
Product description
- Maximum temperature: 180 °C
Advantages
- Compact design with optimal force transmission through stable, large-surface latches
- Accurate switching through precise control cams
- Smooth and quiet operation through integrated damper
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you