E 1682
Contourable tunnel gate insert, round
Items 13
|
|
ADP
|
d1
|
d2
|
l1
|
l2: machining area
|
b3
|
d3
|
b4
|
d4
|
b5
|
d5
|
l5
|
b6
|
l6
|
Visc 1: low viscosity (easy-flowing)
|
Visc 2: medium viscosity
|
Visc 3: high viscosity (poor flowing)
|
F [mm²]: gate surface S
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 1682/ 6/0,6
|
|
6
|
0.6
|
17.6
|
0.6
|
2.5
|
1.9
|
- | - |
2.75
|
M 4
|
10
|
2.5
|
1.4
|
- 3g
|
- 2g
|
- 1g
|
0.14
|
|
E 1682/ 8/0,6
|
|
8
|
0.6
|
22.6
|
0.6
|
3.25
|
1.9
|
- | - |
3
|
M 4
|
13
|
3
|
1.7
|
- 5g
|
- 4g
|
- 3g
|
0.14
|
|
E 1682/ 8/0,8
|
|
8
|
0.8
|
22.6
|
0.6
|
3.25
|
2.1
|
- | - |
3
|
M 4
|
13
|
3
|
1.7
|
- 5g
|
- 4g
|
- 3g
|
0.25
|
|
E 1682/10/0,8
|
|
10
|
0.8
|
22.8
|
0.8
|
4
|
2.2
|
4.6
|
3
|
4
|
M 5
|
12
|
4
|
2
|
- 30g
|
- 20g
|
- 12g
|
0.25
|
|
E 1682/10/1,2
|
|
10
|
1.2
|
22.8
|
0.8
|
4
|
2.6
|
4.6
|
3
|
4
|
M 5
|
12
|
4
|
2
|
- 30g
|
- 20g
|
- 12g
|
0.55
|
|
E 1682/10/1,6
|
|
10
|
1.6
|
22.8
|
0.8
|
4
|
3
|
4.6
|
3
|
4
|
M 5
|
12
|
4
|
2
|
- 30g
|
- 20g
|
- 12g
|
0.98
|
|
E 1682/12/1,2
|
|
12
|
1.2
|
22.8
|
0.8
|
5
|
2.6
|
5.4
|
4
|
5
|
M 5
|
11
|
5
|
2.2
|
- 50g
|
- 35g
|
- 25g
|
0.55
|
|
E 1682/12/1,6
|
|
12
|
1.6
|
22.8
|
0.8
|
5
|
3
|
5.4
|
4
|
5
|
M 5
|
11
|
5
|
2.2
|
- 50g
|
- 35g
|
- 25g
|
0.98
|
|
E 1682/12/2,0
|
|
12
|
2
|
22.8
|
0.8
|
5
|
3.4
|
5.4
|
4
|
5
|
M 5
|
11
|
5
|
2.2
|
- 50g
|
- 35g
|
- 25g
|
1.52
|
|
E 1682/14/1,6
|
|
14
|
1.6
|
22.8
|
0.8
|
6
|
3
|
6.4
|
4
|
6
|
M 6
|
10
|
6
|
2.4
|
-200g
|
-120g
|
- 75g
|
0.98
|
|
E 1682/14/2,0
|
|
14
|
2
|
22.8
|
0.8
|
6
|
3.4
|
6.4
|
4
|
6
|
M 6
|
10
|
6
|
2.4
|
-200g
|
-120g
|
- 75g
|
1.52
|
|
E 1682/14/2,4
|
|
14
|
2.4
|
22.8
|
0.8
|
6
|
3.8
|
6.4
|
4
|
6
|
M 6
|
10
|
6
|
2.4
|
-200g
|
-120g
|
- 75g
|
2.18
|
|
E 1682/14/2,8
|
|
14
|
2.8
|
22.8
|
0.8
|
6
|
4.2
|
6.4
|
4
|
6
|
M 6
|
10
|
6
|
2.4
|
-200g
|
-120g
|
- 75g
|
2.95
|
Details
Product description
- Suitable for plastics containing up to 60% glass fibre
- The degating point is moved out of view
Material
- 1.3343 ≈60 HRC
Recommended for you