E 1032
Inclined pin with tapered collar
Items 125
| |
ADP
|
d1
|
l
|
l1
|
d3
|
l3
|
l4
|
ls
|
Angle
|
|---|---|---|---|---|---|---|---|---|---|
|
E 1032/ 6 x 25
|
|
6
|
25
|
12
|
8
|
2
|
0.8
|
3.3
|
30
|
|
E 1032/ 6 x 35
|
|
6
|
35
|
12
|
8
|
2
|
0.8
|
3.3
|
30
|
|
E 1032/ 6 x 50
|
|
6
|
50
|
12
|
8
|
2
|
3
|
3.3
|
22
|
|
E 1032/ 6 x 60
|
|
6
|
60
|
12
|
8
|
2
|
3
|
3.3
|
22
|
|
E 1032/ 6 x 70
|
|
6
|
70
|
12
|
8
|
2
|
3
|
3.3
|
22
|
|
E 1032/ 6 x 80
|
|
6
|
80
|
12
|
8
|
2
|
3
|
3.3
|
22
|
|
E 1032/ 6 x 90
|
|
6
|
90
|
12
|
8
|
2
|
3
|
3.3
|
22
|
|
E 1032/ 6 x100
|
|
6
|
100
|
12
|
8
|
2
|
3
|
3.3
|
22
|
|
E 1032/ 8 x 40
|
|
8
|
40
|
12.5
|
10
|
2
|
4
|
3.62
|
22
|
|
E 1032/ 8 x 50
|
|
8
|
50
|
12.5
|
10
|
2
|
4
|
3.62
|
22
|
|
E 1032/ 8 x 60
|
|
8
|
60
|
12.5
|
10
|
2
|
4
|
3.62
|
22
|
|
E 1032/ 8 x 70
|
|
8
|
70
|
12.5
|
10
|
2
|
4
|
3.62
|
22
|
|
E 1032/ 8 x 80
|
|
8
|
80
|
12.5
|
10
|
2
|
4
|
3.62
|
22
|
|
E 1032/ 8 x 90
|
|
8
|
90
|
12.5
|
10
|
2
|
4
|
3.62
|
22
|
|
E 1032/ 8 x100
|
|
8
|
100
|
12.5
|
10
|
2
|
4
|
3.62
|
22
|
|
E 1032/ 8 x120
|
|
8
|
120
|
12.5
|
10
|
2
|
4
|
3.62
|
22
|
|
E 1032/10 x 40
|
|
10
|
40
|
13
|
12
|
2
|
4
|
3.95
|
22
|
|
E 1032/10 x 50
|
|
10
|
50
|
13
|
12
|
2
|
4
|
3.95
|
22
|
|
E 1032/10 x 60
|
|
10
|
60
|
13
|
12
|
2
|
4
|
3.95
|
22
|
|
E 1032/10 x 70
|
|
10
|
70
|
13
|
12
|
2
|
4
|
3.95
|
22
|
|
E 1032/10 x 80
|
|
10
|
80
|
13
|
12
|
2
|
4
|
3.95
|
22
|
|
E 1032/10 x 90
|
|
10
|
90
|
13
|
12
|
2
|
4
|
3.95
|
22
|
|
E 1032/10 x 100
|
|
10
|
100
|
13
|
12
|
2
|
4
|
3.95
|
22
|
|
E 1032/10 x 120
|
|
10
|
120
|
13
|
12
|
2
|
4
|
3.95
|
22
|
|
E 1032/10 x 140
|
|
10
|
140
|
13
|
12
|
2
|
4
|
3.95
|
22
|
|
E 1032/10 x 160
|
|
10
|
160
|
13
|
12
|
2
|
4
|
3.95
|
22
|
|
E 1032/12 x 50
|
|
12
|
50
|
17
|
15
|
3
|
5
|
5.44
|
22
|
|
E 1032/12 x 60
|
|
12
|
60
|
17
|
15
|
3
|
5
|
5.44
|
22
|
|
E 1032/12 x 70
|
|
12
|
70
|
17
|
15
|
3
|
5
|
5.44
|
22
|
|
E 1032/12 x 80
|
|
12
|
80
|
17
|
15
|
3
|
5
|
5.44
|
22
|
Details
Product description
- 18° tapered collar - no reworking necessary before installation
Advantages
- 18° collar for installation with no reworking necessary
- Suitable for retainer for inclined pin E 3060
Material
- 1.7131 ≈60 HRC
Documents
Here you can configure the product according to your needs.
Start configuratorHave a question about the product?
Please log in to your account or register to send questions to our experts.
Log in now