E 13212
Gliding plate, horizontal, for double-sided use
Items 11
| |
ADP
|
s1
|
l1
|
M
|
d2
|
t2
|
l4
|
s4
|
l5
|
|---|---|---|---|---|---|---|---|---|---|
|
E 13212/10 x 21
|
|
10
|
21
|
M 4
|
M 5
|
19
|
9
|
5
|
6
|
|
E 13212/10 x 26
|
|
10
|
26
|
M 4
|
M 5
|
19
|
14
|
5
|
6
|
|
E 13212/12 x 34
|
|
12
|
34
|
M 5
|
M 6
|
27
|
18
|
6
|
8
|
|
E 13212/12 x 44
|
|
12
|
44
|
M 5
|
M 6
|
27
|
28
|
6
|
8
|
|
E 13212/16 x 44
|
|
16
|
44
|
M 6
|
M 8
|
36
|
28
|
8
|
8
|
|
E 13212/16 x 54
|
|
16
|
54
|
M 6
|
M 8
|
36
|
38
|
8
|
8
|
|
E 13212/20 x 54
|
|
20
|
54
|
M 8
|
M10
|
46
|
28
|
10
|
13
|
|
E 13212/20 x 64
|
|
20
|
64
|
M 8
|
M10
|
46
|
38
|
10
|
13
|
|
E 13212/25 x 74
|
|
25
|
74
|
M10
|
M12
|
60
|
48
|
12.5
|
13
|
|
E 13212/25 x 84
|
|
25
|
84
|
M10
|
M12
|
60
|
58
|
12.5
|
13
|
|
E 13212/32 x 94
|
|
32
|
94
|
M12
|
M16
|
80
|
58
|
16
|
18
|
Details
Advantages
- Precise installation in the cavity plate due to the lower-positioned groove
- Optimal guiding ratio through adjustment of the lengths to different cavity plate thicknesses
- Doubled service life through double-sided usability of the DLC-coated gliding plate
Material
- 1.2842 ≈58HRC
- DLC coated
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you