Clamping system for mould bases

With the H 1000, you will not only work quickly and efficiently, but also with absolute and repeatable accuracy.

44 product(s) found
44 product(s) found
H 1000 The multifunctional clamping system Product single image
H 1000
The multifunctional clamping system
6 item(s)
H 20100 Clamping plate with 20 mm grid Product single image
H 20100
Clamping plate with 20 mm grid
2 item(s)
H 1010 Set for ejector and cavity plates Product single image
H 1010
Set for ejector and cavity plates
5 item(s)
H 10101 Set for cavity plates Product single image
H 10101
Set for cavity plates
5 item(s)
H 1013 Set for ejector and cavity plates, incl. finishing Product single image
H 1013
Set for ejector and cavity plates, incl. finishing
5 item(s)
H 10131 Set for cavity plates, incl. finishing Product single image
H 10131
Set for cavity plates, incl. finishing
5 item(s)
H 1016 Set: Fixing elements for cavity plates, with ejector set Product single image
H 1016
Set: Fixing elements for cavity plates, with ejector set
1 item(s)
H 10161 Set: Fixing elements for cavity plates Product single image
H 10161
Set: Fixing elements for cavity plates
1 item(s)
H 1018 Set: Accessories and screws Product single image
H 1018
Set: Accessories and screws
1 item(s)
H 10181 Set: Accessories and screws, without ejector set Product single image
H 10181
Set: Accessories and screws, without ejector set
1 item(s)
H 10182 Set: Accessories and screws, with ejector set Product single image
H 10182
Set: Accessories and screws, with ejector set
1 item(s)
H 1032 Set: Centring support extensions Product single image
H 1032
Set: Centring support extensions
5 item(s)
H 10805 Clamping support complete, Set Product single image
H 10805
Clamping support complete, Set
2 item(s)
H 1020 Centring support Product single image
H 1020
Centring support
6 item(s)
H 1022 Centring bush Product single image
H 1022
Centring bush
12 item(s)
H 1023 Centring bush long Product single image
H 1023
Centring bush long
3 item(s)
H 1024 Washer Product single image
H 1024
Washer
6 item(s)
H 1026 Chucking disk Product single image
H 1026
Chucking disk
8 item(s)
H 1030 Centring support extension Product single image
H 1030
Centring support extension
5 item(s)
H 10302 Centring support extension piece inserts Product single image
H 10302
Centring support extension piece inserts
1 item(s)
H 1040 Support disc, cylindrical Product single image
H 1040
Support disc, cylindrical
5 item(s)
H 1042 Support disc, tapered Product single image
H 1042
Support disc, tapered
5 item(s)
H 1048 Centring disc for insulation board Product single image
H 1048
Centring disc for insulation board
6 item(s)
H 1050 Clamping bar for support disc Product single image
H 1050
Clamping bar for support disc
5 item(s)
H 1060 Stop device Product single image
H 1060
Stop device
1 item(s)
H 1062 Support device Product single image
H 1062
Support device
2 item(s)
H 1064 Clamping bar for support device Product single image
H 1064
Clamping bar for support device
1 item(s)
H 1070 Clamping block for F55 Product single image
H 1070
Clamping block for F55
5 item(s)
H 1080 Clamping support with centring Product single image
H 1080
Clamping support with centring
1 item(s)
H 1082 Clamping spigot Product single image
H 1082
Clamping spigot
4 item(s)
H 1088 Pallet for diameter 14 Product single image
H 1088
Pallet for diameter 14
1 item(s)
H 1090 Pallet Product single image
H 1090
Pallet
5 item(s)
H 1092 Centring bolt Product single image
H 1092
Centring bolt
2 item(s)
H 1096 Stop for vice Product single image
H 1096
Stop for vice
1 item(s)
H 1100 Mounting pin Product single image
H 1100
Mounting pin
1 item(s)
H 1110 Extraction pin Product single image
H 1110
Extraction pin
1 item(s)
H 1112 Extension piece for extraction pin Product single image
H 1112
Extension piece for extraction pin
1 item(s)
H 1210 Closing cap
H 1210
Closing cap
6 item(s)
H 1220 Tenon fixture unit Product single image
H 1220
Tenon fixture unit
2 item(s)
H 1230 Hexagon key Product single image
H 1230
Hexagon key
4 item(s)
H 1232 Allen wrench with handle Product single image
H 1232
Allen wrench with handle
2 item(s)
H 1235 Hook wrench with pin Product single image
H 1235
Hook wrench with pin
1 item(s)
H 1240 Flat screwdriver Product single image
H 1240
Flat screwdriver
1 item(s)
H 1300 Storage board Product single image
H 1300
Storage board
11 item(s)
44 of 44 shown

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.