E 2429 R
Blank stamp, short, with latching function
Items 6
|
|
ADP
|
d1
|
l
|
d2
|
d3
|
|---|---|---|---|---|---|
|
E 2429 R/ 4
|
|
4
|
8
|
2.6
|
M 1.8
|
|
E 2429 R/ 5
|
|
5
|
8
|
2.9
|
M 2
|
|
E 2429 R/ 6
|
|
6
|
8
|
3.95
|
M 2.5
|
|
E 2429 R/ 8
|
|
8
|
10
|
5
|
M 3
|
|
E 2429 R/10
|
|
10
|
12
|
6.3
|
M 3
|
|
E 2429 R/12
|
|
12
|
14
|
7.5
|
M 4
|
Details
Product description
- Fixed arrow position through the latching of the arrow insert
- With fixed height
- 12 positions
- Maximum temperature: 340 °C
Material
- 1.4112 ≈52 HRC
Accessories
Recommended for you