E 2420 R
Month stamp, short, with latching function
Items 24
|
|
ADP
|
d1
|
Year
|
l
|
d2
|
d3
|
|---|---|---|---|---|---|---|
|
E 2420 R/ 4
|
|
4
|
- |
8
|
2.6
|
M 1.8
|
|
E 2420 R/ 4/26
|
|
4
|
26
|
8
|
2.6
|
M 1.8
|
|
E 2420 R/ 4/27
|
|
4
|
27
|
8
|
2.6
|
M 1.8
|
|
E 2420 R/ 4/28
|
|
4
|
28
|
8
|
2.6
|
M 1.8
|
|
E 2420 R/ 5
|
|
5
|
- |
8
|
2.9
|
M 2
|
|
E 2420 R/ 5/26
|
|
5
|
26
|
8
|
2.9
|
M 2
|
|
E 2420 R/ 5/27
|
|
5
|
27
|
8
|
2.9
|
M 2
|
|
E 2420 R/ 5/28
|
|
5
|
28
|
8
|
2.9
|
M 2
|
|
E 2420 R/ 6
|
|
6
|
- |
8
|
3.95
|
M 2.5
|
|
E 2420 R/ 6/26
|
|
6
|
26
|
8
|
3.95
|
M 2.5
|
|
E 2420 R/ 6/27
|
|
6
|
27
|
8
|
3.95
|
M 2.5
|
|
E 2420 R/ 6/28
|
|
6
|
28
|
8
|
3.95
|
M 2.5
|
|
E 2420 R/ 8
|
|
8
|
- |
10
|
5
|
M 3
|
|
E 2420 R/ 8/26
|
|
8
|
26
|
10
|
5
|
M 3
|
|
E 2420 R/ 8/27
|
|
8
|
27
|
10
|
5
|
M 3
|
|
E 2420 R/ 8/28
|
|
8
|
28
|
10
|
5
|
M 3
|
|
E 2420 R/10
|
|
10
|
- |
12
|
6.3
|
M 3
|
|
E 2420 R/10/26
|
|
10
|
26
|
12
|
6.3
|
M 3
|
|
E 2420 R/10/27
|
|
10
|
27
|
12
|
6.3
|
M 3
|
|
E 2420 R/10/28
|
|
10
|
28
|
12
|
6.3
|
M 3
|
|
E 2420 R/12
|
|
12
|
- |
14
|
7.5
|
M 4
|
|
E 2420 R/12/26
|
|
12
|
26
|
14
|
7.5
|
M 4
|
|
E 2420 R/12/27
|
|
12
|
27
|
14
|
7.5
|
M 4
|
|
E 2420 R/12/28
|
|
12
|
28
|
14
|
7.5
|
M 4
|
Details
Product description
- Fixed arrow position through the latching of the arrow insert
- With fixed height
- Maximum temperature: 340 °C
Material
- 1.4112 ≈52 HRC
Accessories
Recommended for you