E 3200
Flexible ejection unit
Items 6
|
|
ADP
|
b1
|
l1
|
s: extension possible with E 3218
|
s1
|
l2
|
s2
|
s3
|
b4
|
d4
|
s4
|
b5
|
l5
|
s5
|
l6
|
d7
|
l7
|
s7
|
d8
|
s8
|
max. stroke
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 3200/ 6/ 9,0/162
|
|
6.2
|
9
|
162
|
22
|
3.5
|
12.5
|
24.3
|
4.83
|
5.94
|
88
|
16
|
25
|
16
|
6
|
M 4
|
12
|
19
|
16
|
4
|
3.5
|
|
E 3200/ 8/ 9,0/162
|
|
8.2
|
9
|
162
|
22
|
3.5
|
12.5
|
24.3
|
5.08
|
6.35
|
88
|
16
|
25
|
16
|
6
|
M 4
|
12
|
19
|
16
|
4
|
3.5
|
|
E 3200/10/11,5/200
|
|
10.2
|
11.5
|
200
|
26
|
4.5
|
16.5
|
30
|
7.37
|
7.92
|
111
|
16
|
25
|
16
|
6
|
M 5
|
12
|
19
|
16
|
4
|
4.5
|
|
E 3200/12/11,5/200
|
|
12.2
|
11.5
|
200
|
26
|
4.5
|
16.5
|
30
|
7.37
|
7.92
|
111
|
16
|
25
|
16
|
6
|
M 5
|
12
|
19
|
16
|
4
|
4.5
|
|
E 3200/14/12,5/200
|
|
14.2
|
12.5
|
200
|
30
|
4.5
|
20
|
33.1
|
7.37
|
7.92
|
107
|
16
|
25
|
16
|
6
|
M 5
|
12
|
19
|
16
|
4
|
4.5
|
|
E 3200/16/12,5/200
|
|
16.2
|
12.5
|
200
|
30
|
4.5
|
20
|
33.1
|
7.37
|
7.92
|
107
|
16
|
25
|
16
|
6
|
M 5
|
12
|
19
|
16
|
4
|
4.5
|
Details
Product description
- Maximum temperature: 120 °C
Material
- 1.6565 ≈35 HRC / Bronze