Items 7

ADP
d1
SW
l1
d2
l2
b3
l3
F1 [N]
F2 [N]
E 1254/ 4
M 4
1.3
15
1.5
1.5
0.6
0.6
5
16
E 1254/ 5
M 5
1.5
18
2.4
2.3
1.2
0.8
6
20
E 1254/ 6
M 6
2
20
2.7
2.5
1.3
0.9
7
20
E 1254/ 8
M 8
2.5
22
3.5
3
1.5
1.4
9
35
E 1254/10
M10
3
22
4
3
1.5
1.4
9
35
E 1254/12
M12
4
28
6
4
2.7
2
10
55
E 1254/16
M16
5
32
7.5
5
3.2
2.5
45
100

Details

Product description

  • Maximum temperature: 250 °C

Material

  • 1.0715

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.