Items 1

ADP
d
R
Z
l
l1
d2
l2
d3
WZF 128481/ 8/ 1
8
1
3
63
19
7.7
26
8

Application

Application
P

Not suitable

Steel and high-alloy steel

M

Not suitable

Stainless steel

K

Not suitable

Grey cast iron, ductile cast iron and malleable iron

N

Perfectly suited

Aluminium and other non-ferrous metals

S

Not suitable

Special, super and titanium alloys

H

Not suitable

Hardened steel and chilled cast iron

Not suitable

Steel and high-alloy steel

Not suitable

Stainless steel

Not suitable

Grey cast iron, ductile cast iron and malleable iron

Perfectly suited

Aluminium and other non-ferrous metals

Not suitable

Special, super and titanium alloys

Not suitable

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • High-performance milling cutter for aluminium materials
  • With non-uniform pitch and centre cut with radius
  • Clearance after the cutting edge

Material

  • Solid carbide, polished

Define product

Choose the desired attributes to add an item to the shopping cart.

WZF 128481/ 8/ 1 Solid carbide rough/finish milling cutter for aluminium, with radius Product single image

WZF 128481/ 8/ 1

Solid carbide rough/finish milling cutter for aluminium, with radius

pcs.
You cannot order fewer than 1 pcs. of this item. You cannot order more than 10000 pcs.. The quantity is set to '0', so this item will not be included in further steps.
Available from stock

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

Cutting data calculator icon To the calculator

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.