E 1938
Plastic transport lock
Items 3
|
|
ADP
|
d1
|
l
|
b
|
h
|
h1
|
l1
|
d2
|
h2
|
l2
|
h3
|
|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 1938/ 6/ 50
|
|
M 6
|
50
|
20
|
23
|
11
|
30
|
4
|
5
|
10
|
14
|
|
E 1938/ 8/ 63
|
|
M 8
|
63
|
25
|
24
|
13
|
37
|
4
|
5
|
13
|
17
|
|
E 1938/10/ 80
|
|
M10
|
80
|
35
|
28
|
16
|
48
|
6
|
6
|
15
|
21
|
Details
Product description
- Reliably locks split line face, ejector sets and moving plates
- Easy and tool-free handling
- Non-detachable, remains permanently on the mould
- Operating temperature of up to 90 °C
Material
- Glass fibre reinforced PA
Documents
Accessories
Recommended for you