PR – Round plates
Round plate
Items 598
|
D
|
S
|
Click on the material name to get detailed information about a material.
|
|||||
|---|---|---|---|---|---|---|---|
|
1730
DIN: C 45 U Chemical composition
Strengthmax. 215 HB (≈ max. 710 N/mm²) |
2085
DIN: X 33 CrS 16 Chemical composition
Strength280–325 HB (≈ 950–1,100 N/mm²) |
2311
DIN: 40 CrMnMo 7 Chemical composition
Strength280–325 HB (≈ 950–1,100 N/mm²) |
2312
DIN: 40 CrMnMoS 8-6 Chemical composition
Strength280–325 HB (≈ 950–1,100 N/mm²) |
2316
DIN: X 38 CrMo 16 Chemical composition
Strength280–325 HB (≈ 950–1,100 N/mm²) |
2714HH
DIN: 55 NiCrMoV 7 Chemical composition
Strength40–43 HRC (≈ 1,250–1,400 N/mm²) |
||
|
80
|
12
|
|
|
|
|||
|
80
|
16
|
|
|
|
|||
|
80
|
20
|
|
|
|
|
|
|
|
80
|
25
|
|
|
|
|
|
|
|
80
|
32
|
|
|
|
|
|
|
|
80
|
40
|
|
|
|
|
|
|
|
80
|
50
|
|
|
|
|
|
|
|
100
|
10
|
|
|
|
|||
|
100
|
12
|
|
|
|
|||
|
100
|
16
|
|
|
|
|
||
|
100
|
20
|
|
|
|
|
|
|
|
100
|
25
|
|
|
|
|
|
|
|
100
|
32
|
|
|
|
|
|
|
|
100
|
40
|
|
|
|
|
|
|
|
100
|
50
|
|
|
|
|
|
|
|
120
|
10
|
|
|
|
|||
|
120
|
12
|
|
|
|
|||
|
120
|
16
|
|
|
|
|
||
|
120
|
20
|
|
|
|
|
|
|
|
120
|
25
|
|
|
|
|
|
|
|
120
|
32
|
|
|
|
|
|
|
|
120
|
40
|
|
|
|
|
|
|
|
120
|
50
|
|
|
|
|
|
|
|
120
|
60
|
|
|
|
|
|
|
|
150
|
10
|
|
|
|
|||
|
150
|
12
|
|
|
|
|||
|
150
|
16
|
|
|
|
|
||
|
150
|
20
|
|
|
|
|
|
|
|
150
|
25
|
|
|
|
|
|
|
|
150
|
32
|
|
|
|
|
|
|
Here you can configure the product according to your needs.
Start configuratorHave a question about the product?
Please log in to your account or register to send questions to our experts.
Log in now