E 1558
Elastomer compression spring, 90 Shore A
Items 48
|
|
ADP
|
d1
|
Lo
|
Fn
[N]
|
Sn: maximum permissible spring displacement
|
d1f
|
d2
|
|---|---|---|---|---|---|---|---|
|
E 1558/ 16 x 12
|
|
16
|
12
|
1720
|
3.7
|
21
|
6.5
|
|
E 1558/ 16 x 16
|
|
16
|
16
|
1780
|
4.8
|
21
|
6.5
|
|
E 1558/ 16 x 20
|
|
16
|
20
|
1800
|
6
|
21
|
6.5
|
|
E 1558/ 16 x 25
|
|
16
|
25
|
1850
|
7.5
|
21
|
6.5
|
|
E 1558/ 20 x 16
|
|
20
|
16
|
2450
|
4.8
|
26
|
8.5
|
|
E 1558/ 20 x 20
|
|
20
|
20
|
2500
|
6
|
26
|
8.5
|
|
E 1558/ 20 x 25
|
|
20
|
25
|
2650
|
7.4
|
26
|
8.5
|
|
E 1558/ 20 x 32
|
|
20
|
32
|
2600
|
9.3
|
26
|
8.5
|
|
E 1558/ 25 x 20
|
|
25
|
20
|
5200
|
5.9
|
33
|
10.5
|
|
E 1558/ 25 x 25
|
|
25
|
25
|
5300
|
7.6
|
33
|
10.5
|
|
E 1558/ 25 x 32
|
|
25
|
32
|
5300
|
9.7
|
33
|
10.5
|
|
E 1558/ 25 x 40
|
|
25
|
40
|
5200
|
12
|
33
|
10.5
|
|
E 1558/ 32 x 32
|
|
32
|
32
|
6300
|
9.4
|
42
|
13.5
|
|
E 1558/ 32 x 40
|
|
32
|
40
|
6400
|
12
|
42
|
13.5
|
|
E 1558/ 32 x 50
|
|
32
|
50
|
6500
|
14.7
|
42
|
13.5
|
|
E 1558/ 32 x 63
|
|
32
|
63
|
6500
|
18.5
|
42
|
13.5
|
|
E 1558/ 40 x 32
|
|
40
|
32
|
11200
|
9.3
|
52
|
13.5
|
|
E 1558/ 40 x 40
|
|
40
|
40
|
11600
|
12
|
52
|
13.5
|
|
E 1558/ 40 x 50
|
|
40
|
50
|
12000
|
14.8
|
52
|
13.5
|
|
E 1558/ 40 x 63
|
|
40
|
63
|
12100
|
18.7
|
52
|
13.5
|
|
E 1558/ 40 x 80
|
|
40
|
80
|
12100
|
23.5
|
52
|
13.5
|
|
E 1558/ 50 x 32
|
|
50
|
32
|
18200
|
9.7
|
65
|
17
|
|
E 1558/ 50 x 40
|
|
50
|
40
|
18500
|
11.3
|
65
|
17
|
|
E 1558/ 50 x 50
|
|
50
|
50
|
18300
|
14.5
|
65
|
17
|
|
E 1558/ 50 x 63
|
|
50
|
63
|
18100
|
18
|
65
|
17
|
|
E 1558/ 50 x 80
|
|
50
|
80
|
17500
|
23.5
|
65
|
17
|
|
E 1558/ 50 x 100
|
|
50
|
100
|
17200
|
29
|
65
|
17
|
|
E 1558/ 63 x 32
|
|
63
|
32
|
28000
|
8
|
82
|
17
|
|
E 1558/ 63 x 40
|
|
63
|
40
|
29000
|
11.5
|
82
|
17
|
|
E 1558/ 63 x 50
|
|
63
|
50
|
30000
|
14
|
82
|
17
|
Details
Product description
- DIN ISO 10069-1
- Maximum temperature: 80 °C
Material
- PUR (90 Shore A)