E 1536
System compression spring, light load, green, round wire
Items 8
|
|
ADP
|
d2
|
Lo
|
c: spring rate (load increase per mm spring displacement)
|
F1
[N]
|
S1
|
F2
[N]
|
S2
|
Fn
[N]
|
Sn
|
d1
|
d4
|
Pieces per packing unit
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 1536/ 6 x 16
|
|
6
|
16
|
1.55
|
9.95
|
6.4
|
11.19
|
7.2
|
12.4
|
8
|
4.8
|
0.6
|
10
|
|
E 1536/ 6 x 25
|
|
6
|
25
|
0.97
|
9.69
|
10
|
10.9
|
11.3
|
12.1
|
12.5
|
4.8
|
0.6
|
10
|
|
E 1536/ 6 x 38
|
|
6
|
38
|
0.62
|
9.49
|
15.2
|
10.67
|
17.1
|
11.9
|
19
|
4.8
|
0.6
|
10
|
|
E 1536/ 6 x 51
|
|
6
|
51
|
0.50
|
10.1
|
20.4
|
11.36
|
23
|
12.6
|
25.5
|
4.8
|
0.6
|
10
|
|
E 1536/ 8 x 16
|
|
8
|
16
|
2.46
|
15.73
|
6.4
|
17.69
|
7.2
|
19.7
|
8
|
6.4
|
0.8
|
10
|
|
E 1536/ 8 x 25
|
|
8
|
25
|
1.56
|
15.62
|
10
|
17.58
|
11.3
|
19.5
|
12.5
|
6.4
|
0.8
|
10
|
|
E 1536/ 8 x 38
|
|
8
|
38
|
1.09
|
16.58
|
15.2
|
18.65
|
17.1
|
20.7
|
19
|
6.4
|
0.8
|
10
|
|
E 1536/ 8 x 51
|
|
8
|
51
|
0.78
|
15.81
|
20.4
|
17.79
|
23
|
19.8
|
25.5
|
6.4
|
0.8
|
10
|
Details
Product description
- Maximum temperature: 250 °C