E 1251
Thrust piece with thread lock
Items 8
|
|
ADP
|
d1
|
l1
|
d2
|
l2
|
F1
[N]
|
F2
[N]
|
|---|---|---|---|---|---|---|---|
|
E 1251/ 3
|
|
M 3
|
7
|
1.5
|
0.4
|
1.5
|
3
|
|
E 1251/ 4
|
|
M 4
|
9
|
2.5
|
0.8
|
4
|
10
|
|
E 1251/ 5
|
|
M 5
|
12
|
3
|
0.9
|
6
|
11
|
|
E 1251/ 6
|
|
M 6
|
14
|
3.5
|
1
|
9
|
13
|
|
E 1251/ 8
|
|
M 8
|
16
|
5
|
1.5
|
15
|
30
|
|
E 1251/10
|
|
M10
|
19
|
6
|
2
|
20
|
35
|
|
E 1251/12
|
|
M12
|
22
|
8
|
2.5
|
30
|
55
|
|
E 1251/16
|
|
M16
|
24
|
10
|
3.5
|
65
|
125
|
Details
Product description
- Maximum temperature: 80 °C
Advantages
- The nylon insert offers protection against self-loosening of the thrust piece
- High loosening torque which is maintained even after repeated screwing and unscrewing
- No additional parts required for fixing and easily interchangeable with E 1250 and E 1252
Material
- 1.0715