E 3117
One-sided guiding rail, with screw holes
Items 69
|
|
ADP
|
s
|
b1
|
s2
|
l
|
A: number of holes
|
b
|
M
|
b2
|
b4
|
l4
|
|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 3117/12/ 9/ 7/ 40
|
|
12
|
9
|
7
|
40
|
2
|
12
|
M 4
|
3
|
5
|
24
|
|
E 3117/12/ 9/ 7/ 50
|
|
12
|
9
|
7
|
50
|
2
|
12
|
M 4
|
3
|
5
|
34
|
|
E 3117/12/ 9/ 7/ 63
|
|
12
|
9
|
7
|
63
|
2
|
12
|
M 4
|
3
|
5
|
47
|
|
E 3117/12/12/ 6/ 40
|
|
12
|
12
|
6
|
40
|
2
|
16
|
M 5
|
4
|
6
|
24
|
|
E 3117/12/12/ 6/ 50
|
|
12
|
12
|
6
|
50
|
2
|
16
|
M 5
|
4
|
6
|
34
|
|
E 3117/12/12/ 6/ 63
|
|
12
|
12
|
6
|
63
|
2
|
16
|
M 5
|
4
|
6
|
47
|
|
E 3117/12/12/ 6/ 80
|
|
12
|
12
|
6
|
80
|
3
|
16
|
M 5
|
4
|
6
|
32
|
|
E 3117/14/ 9/ 9/ 40
|
|
14
|
9
|
9
|
40
|
2
|
12
|
M 4
|
3
|
5
|
24
|
|
E 3117/14/ 9/ 9/ 50
|
|
14
|
9
|
9
|
50
|
2
|
12
|
M 4
|
3
|
5
|
34
|
|
E 3117/14/ 9/ 9/ 63
|
|
14
|
9
|
9
|
63
|
2
|
12
|
M 4
|
3
|
5
|
47
|
|
E 3117/16/ 9/10/ 40
|
|
16
|
9
|
10
|
40
|
2
|
12
|
M 4
|
3
|
5
|
24
|
|
E 3117/16/ 9/10/ 50
|
|
16
|
9
|
10
|
50
|
2
|
12
|
M 4
|
3
|
5
|
34
|
|
E 3117/16/ 9/10/ 63
|
|
16
|
9
|
10
|
63
|
2
|
12
|
M 4
|
3
|
5
|
47
|
|
E 3117/16/11/ 8/ 50
|
|
16
|
11
|
8
|
50
|
2
|
16
|
M 5
|
5
|
6
|
34
|
|
E 3117/16/11/ 8/ 63
|
|
16
|
11
|
8
|
63
|
2
|
16
|
M 5
|
5
|
6
|
47
|
|
E 3117/16/11/ 8/ 80
|
|
16
|
11
|
8
|
80
|
3
|
16
|
M 5
|
5
|
6
|
32
|
|
E 3117/16/11/ 8/100
|
|
16
|
11
|
8
|
100
|
3
|
16
|
M 5
|
5
|
6
|
42
|
|
E 3117/16/12/10/ 40
|
|
16
|
12
|
10
|
40
|
2
|
16
|
M 5
|
4
|
6
|
24
|
|
E 3117/16/12/10/ 50
|
|
16
|
12
|
10
|
50
|
2
|
16
|
M 5
|
4
|
6
|
34
|
|
E 3117/16/12/10/ 63
|
|
16
|
12
|
10
|
63
|
2
|
16
|
M 5
|
4
|
6
|
47
|
|
E 3117/16/12/10/ 80
|
|
16
|
12
|
10
|
80
|
3
|
16
|
M 5
|
4
|
6
|
32
|
|
E 3117/20/11/12/ 50
|
|
20
|
11
|
12
|
50
|
2
|
16
|
M 5
|
5
|
6
|
34
|
|
E 3117/20/11/12/ 63
|
|
20
|
11
|
12
|
63
|
2
|
16
|
M 5
|
5
|
6
|
47
|
|
E 3117/20/11/12/ 80
|
|
20
|
11
|
12
|
80
|
3
|
16
|
M 5
|
5
|
6
|
32
|
|
E 3117/20/15/ 8/ 63
|
|
20
|
15
|
8
|
63
|
2
|
20
|
M 6
|
5
|
9
|
43
|
|
E 3117/20/15/ 8/ 80
|
|
20
|
15
|
8
|
80
|
2
|
20
|
M 6
|
5
|
9
|
60
|
|
E 3117/20/15/ 8/100
|
|
20
|
15
|
8
|
100
|
3
|
20
|
M 6
|
5
|
9
|
40
|
|
E 3117/20/15/ 8/125
|
|
20
|
15
|
8
|
125
|
3
|
20
|
M 6
|
5
|
9
|
52.5
|
|
E 3117/20/15/11/ 63
|
|
20
|
15
|
11
|
63
|
2
|
20
|
M 6
|
5
|
9
|
43
|
|
E 3117/20/15/11/ 80
|
|
20
|
15
|
11
|
80
|
2
|
20
|
M 6
|
5
|
9
|
60
|
Details
Product description
- Nitrided sliding surfaces
Material
- 1.8550 ≈800 N/mm²