Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Ultrasonic polisher 36W

GESU 1100

Product description

  • Compact ultrasonic system with 36W output
  • Automatic frequency tuning
  • Adjustable output power

Product selection

Product information

Product recommendations

Product selection

f kHZ Stroke Set No. Price / piece Quantity
18-25 10-35 µm
  • Control unit for ultrasonic polisher 36W
  • Ultrasonic handpiece GESU 2100/25
  • Tip holder GESU 3245/A/1
  • Tip holder GESU 3245/B/3
  • Foot control and handpiece stand
  • Connecting cable, 230 V, Euro socket outlet with earthing contact
  • Clamping equipment
GESU 1100/Set 1,313.00 €

Product information

Product information

Scope of delivery

  • An adequate cable for connection to your mains

Technical tips

When are the ultrasonic polishers used?

Through minimal stroke lengths at a very high frequency, the ultrasonic systems are perfectly suitable for the quick and easy removal of EDM scale.

Technical tips

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Accessories

Product recommendations

from 1,592.00 €

from 243.00 €

Air file

GDSF 1210

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version