Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Diamond foil, self-adhesive

V 75115

Product description

  • Diamond grit on copper backing
  • Galvanic bond
  • For sticking onto a supporting tool
  • Can be cut to size

Product selection

Product information

Product recommendations

Product selection

l
b
Grit
No. Price / piece Quantity
100 50 120 V 75115/  120 47.80 €
100 50 150 V 75115/  150 41.60 €
100 50 200 V 75115/  200 41.60 €
100 50 300 V 75115/  300 41.60 €
100 50 400 V 75115/  400 31.40 €
100 50 600 V 75115/  600 31.40 €
100 50 800 V 75115/  800 31.40 €
100 50 1200 V 75115/1200 31.40 €
100 50 1800 V 75115/1800 31.40 €

Product information

Product information

Recommendation for use

  • For circular supports: minimum Ø= 8 mm
  • Speed: max. 3,000 rpm

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Product recommendations

from 151.60 €

from 25.10 €

from 4.26 €

from 60.50 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version